powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created April 14, 2022 by Kristina Kusnjer, 0 comments, 1,202 views, 0 likes, Category: Fixture System
    Base plates and BarsStruts and Angle bracketsQuick change couplingsAdjustment elementsTopPosV blocks and Delta blocksScrew-jacks and Top sectionsClamping elementsConnection elementsToolsBasic setsVacuum foot and SoftwareFixture buildingIndex
  • Created April 14, 2022 by Kristina Kusnjer, 0 comments, 768 views, 1 like, Category: Fixture System
    Grundplatten und QuaderStreben und StützwinkelSchnellwechselkupplungenVerstellelementeTopPosPrismen und DeltablöckeSchraubböcke und AufsätzeSpannmittelVerbindungselementeBedienwerkzeugBasissätzeVakuumfuß + SoftwareVorrichtungsbauIndex
  • Created April 11, 2022 by Anonymous -, 0 comments, 688 views, 0 likes, Category: Electronics
    Input devices, control units & sensors Phase dimmer & actuators Operating devices 230VAC / 48V / 24V Dali bus power supply & extension Interfaces & tools
  • Created April 7, 2022 by Anonymous -, 0 comments, 512 views, 0 likes, Category: Electric Motor
    DC Motors Drives DC Servomotors AC Servomotors  
  • Created March 23, 2022 by b2b rk-online, 0 comments, 335 views, 0 likes, Category: Factory Equipment
    RK Stand System - Positioning made easy   Holding and positioning Maximum stability and flexible alignment for loads of up to 60 kg – the RK stand system. The new high-grade stand system is ideally suited for holding and positioning industrial marking, display and operating devices, such as labelling machines, optical readers, camera systems or 3D scanners – to name but a few. The respective load can be aligned precisely in the space and adapted to changing requirements.The RK stand system is manufactured entirely from the RK modular ..
  • Created March 23, 2022 by b2b rk-online, 0 comments, 305 views, 0 likes, Category: Factory Equipment
    RK Stativsystem - Positionierung leicht gemacht   Halten und PositionierenMaximale Standfestigkeit und flexible Ausrichtung für Lasten bis 60 kg – das bietet das RK Stativsystem. Es eignet sich ideal für das Halten und Positionieren industrieller Kenn-zeichnungs-, Anzeige- und Bediengeräte wie Etikettierer, optische Lesegeräte, Kamerasysteme oder 3D-Scanner – um nur einige zu nennen. Die jeweilige Last lässt sich präzise im Raum ausrichten und einfach an wechselnde Anforderungen anpassen. Das RK Stati..
  • Created March 23, 2022 by b2b rk-online, 0 comments, 372 views, 0 likes, Category: Lifting Technology
    Multilift II with internal carriage - Versatile usability for your application   Customer feedback formed the basis for a number of improvements to the design of the Multilift II. Our latest new feature is an assembly slot on both sides of the external profile of the electric lifting column, which is compatible with the RK Rose+Krieger aluminium profile system and can take corresponding slot stones. They allow additional attachments such as reinforcements, screening and so on to be mounted without any problems.   Features: • Integrate..
  • Created March 23, 2022 by b2b rk-online, 0 comments, 494 views, 0 likes, Category: Lifting Technology
    Multilift II mit innenliegendem Schlitten - Vielseitige Einsetzbarkeit für Ihre Anwendung   Der Multilift II mit innenliegendem Schlitten erweitert die erfolgreiche Multilift II Produkt-familie. Hierbei unterscheidet sich diese Hubsäule durch Ihren längenkonstanten Aufbau. Somit verfährt der innenliegende Schlitten der Hubsäule, wodurch diese Baureihe besonders für die Höhenverstellung von Materialebenen geeignet ist. Mithilfe der beidseitigen  Montage-nuten, lassen sich die optionalen Haltewinkel, die St&uu..
  • Created March 23, 2022 by Anonymous -, 0 comments, 503 views, 0 likes, Category: Valve
    Safety Relief Valves Pressure Relief Valves Combined Pressure & Temperature Relief Valve Anti-Vacuum Valves Boiler System Valves Test Valves & Test Equipment
  • Created February 23, 2022 by Anonymous -, 0 comments, 386 views, 0 likes, Category: Gripping_Technology
    Grippers Inserts Workholding Adhesives Kits Universal Fixture Kit Components LED Controllers / Accessories