powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - RK Powerlift M (EN)

532 views

RK Powerlift M - The mini version of the RK Powerlift

Electrical height adjustment

... now available with compressive forces up to 3,000 N and SMPS technology

 

RKPowerlift M Mono (single or parallel operation)

Parallel operation - The standard version also supports parallel operation of two RKPowerlifts (no synchronisation). This may produce different lifting positions during operation, which can be levelled out by moving to the end positions.

 

RKPowerlift M Synchro (synchronous operation)

Synchronous operation - Two or more columns are moved in synchronous operation. The control system in conjunction with built-in sensors ensures synchronous operation. This results in a permanent level adjustment of all columns in both travel directions even with different loads. The synchronization accuracy (synchronization tolerance) is 0-2 mm.
A memory function is possible.

0 comments