powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - RK DuoLine Clean (EN)

378 views

RK DuoLine Clean

The industry benchmark
... now also for clean rooms

 

Key features General

- All external steel parts nickel-plated or made of stainless steel
- Suitability according to EN ISO 14644-1 for clean rooms
- Optionally with or without vacuum extraction
- High efficiency
- Low no-load torque
- Central lubricating access on the carriage facilitates maintenance

 

RK DuoLine S Clean (spindle drive)

- Cover band made from stainless steel
- Positioning accuracy ±0.05 mm when using an integrated linear encoder

 

RK DuoLine Z Clean (toothed-belt drive)

- Cover band made from stainless steel
- Flexible positioning of motor thanks to pulley boxes with hollow shafts
- Repeat accuracy ±0.05 mm

0 comments