powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - RK MonoLine (EN)

208 views

RK MonoLine

The new value class...

 

Key features General

- High efficiency
- Low idle torque
- Max. usable travel speed regardless of length
- Central lubricating access on the carriage facilitates maintenance

 

RK MonoLine Z

- Degree of protection IP20
- Flexible positioning of motor thanks to pulley boxes
- Repeat accuracy ±0.05 mm
- Guided timing-belt
- Centring holes in the guide table

 

RK MonoLine MT

- Motor can be mounted optional at each side
- Vertical installation with locking device optional
- Additional independently movable guide carriages
- Repeat accuracy ±0.05 mm

 

RK MonoLine MT Safelock

- Motor can be mounted optional at each side
- Secure locking function for gravity-loaded applications
- Additional independently movable guide carriages
- Repeat accuracy ±0.05 mm
- As a safeguard for installation, removal and maintenance work
- Guaranteed nominal holding force on greased ball rails thanks to self-amplifying system
- „Safelock” safety locking device is an approved component in accordance with category 1 of DIN EN ISO 13849 -1, which should be considered
- B10 = 1.000.000 operations (static)
- Performance level PL D achievable. PL E as redundant version available on request
- Compact locking system underneath the guide carriage
- Overload-proof locking element

0 comments