powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Angel Mouriz

  • 0 likes
  • 380 views
  • 2 pins

created November 23, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP 60° Dichtkegel
es: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
zh: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
fr: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
en: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
ru: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
it: DKR 90 (ISO 12151-6 (ISO 8434-6)) - Raccordi Femmina BSP Sede 60°

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
IT: Motovario - NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto