3D CAD MODELS- DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP 60 Dichtkegel
de: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP 60° Dichtkegel
es: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
zh: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
fr: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
en: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
ru: DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
it: DKR 90 (ISO 12151-6 (ISO 8434-6)) - Raccordi Femmina BSP Sede 60°