powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Marco Hartrampf

  • 0 likes
  • 270 views
  • 4 pins

created October 27, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Febrotec
es: Febrotec
fr: Febrotec
en: Febrotec

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4032 (DIN 934) - A2 - """Grades A et B"""""""
es: ISO 4032 (DIN 934) - A2 - Tuercas hexagonales, tipo 1
fr: ISO 4032 (DIN 934) - A2 - "Ecrous hexagonaux, style 1
en: ISO 4032 (DIN 934) - A2 - Hexagon nuts, Type 1
cs: ISO 4032 (DIN 934) - A2 - Šestihranné matice, typ 1 [02 1401]
it: ISO 4032 (DIN 934) - A2 - Dadi esagonali, tipo 1

  • 0 likes
  • 0 comments
  • 0 repins
de: FIBRO
es: FIBRO
tr: FIBRO
zh: FIBRO
fr: FIBRO
en: FIBRO
cs: FIBRO
it: FIBRO
pl: FIBRO

  • 0 likes
  • 0 comments
  • 0 repins
de: Würth
es: Wuerth
fr: Wuerth
en: Wuerth
cs: Wuerth
it: Wuerth