3D CAD MODELS- ISO 4032 (DIN 934) - A2 - """Grades A et B"""""""
de: ISO 4032 (DIN 934) - A2 - """Grades A et B""""""" es: ISO 4032 (DIN 934) - A2 - Tuercas hexagonales, tipo 1 fr: ISO 4032 (DIN 934) - A2 - "Ecrous hexagonaux, style 1 en: ISO 4032 (DIN 934) - A2 - Hexagon nuts, Type 1 cs: ISO 4032 (DIN 934) - A2 - Šestihranné matice, typ 1 [02 1401] it: ISO 4032 (DIN 934) - A2 - Dadi esagonali, tipo 1