powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Urban Trčko

  • 0 likes
  • 253 views
  • 6 pins

created April 16, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: IMS UNIVERSAL Befestigungselemente
en: IMS UNIVERSAL Fastening elements

  • 0 likes
  • 0 comments
  • 0 repins
de: 06.70.20 für mittleren Druck
fr: 06.70.20 for medium pressure
en: 06.70.20 for medium pressure

  • 0 likes
  • 0 comments
  • 0 repins
de: ESM-R-KLSK Edelstahl A2 Kleiner Senkkopf offen - Blindnietmutter ESM-R-KLSK
fr: ESM-R-KLSK Inox A2 Tête affleurante Ouvert - Écrous à sertir en aveugle ESM-R-KLSK
en: ESM-R-KLSK Stainless Steel A2 Small Countersunk Head - Blind Rivet Nut ESM-R-KLSK

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC (JP)
es: SMC (JP)
pt: SMC (JP)
zh: SMC Corporation
fr: SMC (JP)
en: SMC Corporation
ru: SMC (JP)
ja: SMC株式会社
it: SMC (JP)
ko: SMC Corporation

  • 0 likes
  • 0 comments
  • 0 repins
es: AirTAC
zh: AirTAC
en: AirTAC
ja: AirTAC
zh_TW: AirTAC
it: AirTAC

  • 0 likes
  • 0 comments
  • 0 repins
de: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ru: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ko: AS_2_1F-A - 원터치 피팅 부착 스피드 컨트롤러/엘보 타입
pt: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ja: AS_2_1F-A - ワンタッチ管継手付スピードコントローラ/エルボタイプ
en: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
it: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
fr: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
zh: AS_2_1F-A - 带快换接头的速度控制阀/弯头型
es: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type