3D CAD MODELS- AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
de: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ru: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ko: AS_2_1F-A - 원터치 피팅 부착 스피드 컨트롤러/엘보 타입
pt: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
ja: AS_2_1F-A - ワンタッチ管継手付スピードコントローラ/エルボタイプ
en: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
it: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
fr: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type
zh: AS_2_1F-A - 带快换接头的速度控制阀/弯头型
es: AS_2_1F-A - Speed Controller With One Touch Fitting/Elbow Type