powered by CADENAS

Submitter

Social Share

Pin Details

Pinned May 6, 2022 via web
3D CAD MODELS- C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
de: C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
zh: C-E6___ZZC3 - 经济型 轴承 - C3间隙 -
fr: C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
en: C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
ja: C-E6___ZZC3 - 経済型 ベアリング - C3クリアランス -
it: C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
ko: C-E6___ZZC3 - Economy Deep Groove Ball Bearing - Double Shielded, C3 Clearance
  • 313 views
  • 0 likes
  • 0 comments
  • 0 repins