Automated seal o-ring assembly from small to large O ring placement applications. Spread and place seals with these dual motion automatic o-ring placement assembly machines. Two sizes available, one for handling up to 3 inch I.D. AGP-6-OR (six jaw) and a larger unit to handle up to 12 inch I.D. AGP-8-OR (eight jaw) multi motion through-hole parallel grippers.