Pneumatic Miniature Slide
Compact miniature pneumatic linear actuator with t-slot gib design is ideal for use in tight spaces needing large payloads. This precision linear Actuator has a T-slot bearing design that is supported the length of the body to carry heavy loads. Multiple mounting surfaces allow payloads to be attached to the top rail or the endplate. AGMS slides are offered in four stroke sizes from .25 inch (6.4mm) to 2 inch (101 mm) and have .5 and .75 inch bore sizes. Stroke adjustments are standard on both sides and are sensor ready.
Comments