American Grippers Inc. designs and manufacturers Pneumatic low profile compact rotary actuators are ideal for payloads from 1 lbs (.44Kg) to 30 lbs (13.6Kg). The standard rotations available are 45, 90, or 180 degrees. Patented built in adjustable hard stops on output flange prevent pinion breakage. The AGR units have zero backlash due to the drive pistons never bottoming out