The following integration description is valid for the following versions:
NX8 to NX 8.5 (32 and 64 Bit) and NX 9 to 12, NX 1847, 1872, 1899, 1926 Series (64 Bit)
Special note concerning NX 12:
PSOL 11 SP3 is the last PSOL version to support NX 12.0.0.
From PSOL 11 SP4, only NX 12.0.1 is supported.
This only concerns NX 12. Previous major releases of NX are unaffected and remain supported down to NX 8.
Part from PARTdataManager with "Insert 3D"