![]() |
1.9.2.
Connections
1.9.2.2.
Connections: Always show holes (also without
ERP integration) when "preferred rows" and "filtered tree" is on
(9.03)
|
|
---|---|
Prev | Next |
Normally holes
are not managed via ERP. Meaning that these are "red" and thus are hidden
when (Preferred rows on/off)
is on.
Because this behavior normally is not desired, you can explicitly declare all classes of holes via configuration file in an extra key and thus exclude from filtering.
![]() |
Note |
---|---|
The setting
has to be performed in the configuration file under |
[ThroughHole:ThreadNutside:CommonOuterdrive]
ClassIdsBoltside=HOLES_COMMON_THROUGHHOLE,WASHER,LOCKWASHER,BOLTS_COMMON_OUTERDRIVE
...
ClassIdsSkipErp=HOLES_COMMON_THROUGHHOLE,HOLES_COMMON_THROUGHHOLETHREAD
...
...