powered by CADENAS

Manual

Manual

12.1.8.4.2.  Mouse and keyboard assignment

Assign which functions are connected to which mouse movements and which key combinations.

Moue and keyboard assignment

Moue and keyboard assignment

  • Rotate, Move, Zoom:

    From the list fields select which mouse button will contain the functions Rotate, Move, Zoom.

    In the list field under key, you can optionally combine the mouse action with a key combination (Alt, Caps, CTRL). If not , leave it "-".

  • Zoom:

    Mouse movement upwards enlarges.

    Mouse movement downwards minimizes.

    If you activate Invert the opposite comes into effect.

  • Window:

    Enlarge by pulling open a frame.

  • Mouse wheel: (click, pull, release)

    With the Mouse wheel you can zoom in/out. Scrolling down minimizes the picture. If you activate Invert the opposite comes into effect.

    • Click with mouse wheel and draw: Zoom on window

    • Click with mouse wheel: Set part transparent

      Part selected

      Part selected

      Transparency with middle mouse key

      Transparency with middle mouse key

      With pressed Shift key you can click through transparent parts and so select a part laying behind to set it transparent as well.

  • Rotation:

    • Free rotation ( default ): Rotation in all directions (same as in earlier versions)

    • Eingeschränkte Rotation (Z): Object cannot be tilled to the side (maybe interesting in architecture field).