The following entries under Edit project -> tabbed page General -> Variables are automatically inserted into the CNS classification and thus transferred to the CAD system.
Variable with order number [a]
Also see Section 3.2.17, “Classification according to CNSORDERNO / CNSTYPECODE ”.
Variable with type code [b]
Variable with mass
Material
Density [kg/m³]
[a] The class variable CNSORDERNO is mapped to the desired variable under Variable with order number.
CNSORDERNO
[b] The class variable CNSTYPECODE is mapped to the desired variable under Variable with type code.
CNSTYPECODE
Edit project -> tabbed page General -> Variables
Once the entries under Variables are set, these are automatically overtaken to the Attributes (CNS).
Class variables