powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created June 29, 2022 by Anonymous -, 0 comments, 461 views, 0 likes, Category: Drive Engineering
    Features and BenefitsNomenclatureQuick Select GuideRatingsDimensionsIEC Input DimensionsAccessories
  • Created June 9, 2021 by Kristina Kusnjer, 0 comments, 445 views, 1 like, Category: Drive Engineering
    Getriebemotoren,Motoren undAntriebselektronik. high efficiency (IE2, IE3) hoch dynamisch kompaktes Design geräuscharm spielarm
  • Created June 1, 2021 by Kristina Kusnjer, 0 comments, 388 views, 0 likes, Category: Drive Engineering
    Valčekové reťaze DIN ISO 606 (ex DIN 8187) a vodiace lišty Ozubené kolesá a reťazové napínače Oceľ. reťaze a reťazové kolesá Remeňové pohony V-remene a V-remenice Čelné ozubené kolesá Ozubené hrebene Kužeľové súkolesia Šnekové súkolia Upínacích sád, upínacích púzdier a kotúčov Spojky a posuvné náboje Kardáno..
  • Created May 31, 2021 by Kristina Kusnjer, 0 comments, 665 views, 1 like, Category: Drive Engineering
    滚子链/配件 系列 DIN ISO 606 (老DIN 8187) 链轮 见页标准 圆环链, 无齿链轮, 带齿链轮 同步带传动 V形皮带轮V形带张紧装置 齿条 伞齿轮 蜗轮蜗杆 胀套和缩紧盘 滑动限扭器 万向节 轴承座,滚珠轴承,滑动轴承, 轴套,牛眼 牙条与螺母, 滚珠丝杠传动 花键轴与花键套 光亮轴与直线轴承  滑轨 惰轮, 行走轮常规技术信息特殊零部件/定制零部件您是否正寻找本目录外的所需部件?我们不仅能提供本列表之外的其他部件,还能按照图纸及客户要求生产特定的零部件。请与我们联系。24小时提供成品加工服务紧固件 机脚 / 减震器 杆端轴承, 球面轴承, U形叉, 类似, 角接头 标准操作件 齿轮箱, 电机与齿轮电机 气动元件概述 粘合剂与密封剂, 润滑技术
  • Created May 31, 2021 by Kristina Kusnjer, 0 comments, 1,324 views, 1 like, Category: Drive Engineering
    Rollenketten DIN ISO 606 (ex DIN 8187) und Gleitschienen Kettenräder und Kettenspanner Rundstahlketten und Räder Zahnriementriebe Keilriementriebe Stirnzahnräder Zahnstangen Kegelräder Schneckentriebe, Schneckenradsätze Spannsätze und Schrumpfscheiben (Welle-Nabe-Verbindungen) Kupplungen und Rutschnaben Wellengelenke Lager, Buchsen, Kugelrollen Trapezgewindetriebe und Kugelgewindetriebe Keilwellen und Keilnaben ähnlich DIN ISO 14 Lineartechnik, Line..
  • Created April 12, 2021 by Kristina Kusnjer, 0 comments, 777 views, 1 like, Category: Drive Engineering
    Folding Arm²Folding Arm² PA-KL² Folding Arm² PA-KL²-DF rotary wing Folding Arm² PA-KL²-T door opener Folding Arm² EA-KL² Folding Arm² EA-KL²-DF rotary wing Folding Arm² EA-KL²-T door opener Chain Actuators Chain actuator EA-K-30
  • Created April 12, 2021 by Kristina Kusnjer, 0 comments, 407 views, 1 like, Category: Drive Engineering
    AntriebstechnikKlapparm²Klapparm² PA-KL²Klapparm² PA-KL²-DF DrehflügelKlapparm² PA-KL²-T TüröffnerKlapparm² EA-KL²Klapparm² EA-KL²-T TüröffnerKettenantriebe Kettenantrieb EA-K-30Kettenantrieb EA-K-50
  • Created April 7, 2021 by Günter Schulz, 0 comments, 522 views, 0 likes, Category: Drive Engineering
    Contrary to inductive proximity switches, pulse sensors are, by their high geometrical resolving power, suitable for the detection of fine textures and fast motions (not suitable for axial approach and non-magnetic materials). high switching frequencies up to 25 kHz static (standstill from 0 Hz) and dynamic operation high resolution (< module 1) robust housings increased ambient temperature ranges from approx. -25 to + 120 °C Pulse Sensors are mainly used for the determination of rotational speed and rotating direction of waves with the ..
  • Created April 7, 2021 by Günter Schulz, 0 comments, 427 views, 0 likes, Category: Drive Engineering
    Impulsgeber (Drehzahlaufnehmer) eignen sich im Gegensatz zu induktiven Näherungsschaltern durch ihr hohes geometrisches Auflösungsvermögen zum Abtasten feiner Strukturen und schneller Bewegungen. (Für axiale Annäherung und nicht magnetisierbare Materialien nicht geeignet). Bevorzugte Aufgabenstellungen sind die Ermittlung von Drehzahl und Drehrichtung von Wellen mit Hilfe von Zahnrädern ab Modul 0,3. Damit können diese Drehzahlsensoren vor allem als Inkrementalgeber, für Zählaufgaben, zur Lageregelung und Vor..
  • Created February 19, 2021 by Anonymous -, 0 comments, 1,610 views, 0 likes, Category: Drive Engineering
    DICS ND-s Series DICS ND-s HS Series DICS DD-s Series DICS HD-s Series DICS Option Notes on DISC selection and design DISC required specification sheets Servo Driver VPH Series Servo Driver VCII Series Optional Product and Accessories Compliance with overseas standards and regulations Lineup of other direct drive products