powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Rehobot Hydraulics's PDF Catalogs

Archives

PDF Catalog Info

REHOBOT Resque (Eng)

1,451 views

 

RESCUE – TIME CRITICAL ACTIONS IN EMERGENCIES

Rescue equipment manufactured by REHOBOT are the result of extensive Research

and Experience in the field of high pressure hydraulics. Close collaboration between

rescue services, civil defence units and fire brigades is the base of REHOBOT’s high

performing rescue tools. We are able to supply solutions for all rescue and disaster

scene.

 

 

EHR - MANUALLY OPERATED RESCUE KITS

Kits for fast and small recque vehicles (ambulances, helicopters and small rescue vans) or as back up systems when more complex systems are in use. Max. working pressure 800 Bar.

EHR101 - HAND OPERATED RESCUE KIT

EHR102- CUTTING TOOL KIT

EHR104 - PIPE SEALING KIT

EHR111-DOOR OPENER KIT

 

DOUBLE ACTING CUTTING TOOLS (parrot blades or eagle type blades) . "Dead man's grip", quick couplings, safety valves. hold function. Max. working pressure 800 Bar.

DHS - SERIES CUTTING TOOL (PARROT TYPE BLADES)

DHS -SERIES CUTTING TOOL (EAGLE TYPE BLADES)

 

DOUBLE ACTING COMBI TOOLS: powerful combination tools for cutting, spreading and pulling tasks. Twist-grip with dead man's handle. Max. working pressure 800 Bar.

DHK - SERIES COMBI TOOL

 

DOUBLE ACTING SPREADERS. max spreading capacity 26,5 ton, weight: 20 kg. Opening, spreading, squeezing, pulling. Exchangable spreading tip. Max. working pressure 800 Bar.

DHS-SERIES SPREADER TOOL

 

DOUBLE ACTING HAND OPERATED SPREADER AND CUTTERS: pump body and lever, stepless rotation 360°.

HSS -SERIES HAND OPERATED CUTTING TOOL.

HS20/CS20-120 - HAND OPERATED SPREADERS

DOUBLE ACTING HAND OPERATED COMBI TOOL (HKS - Series)

 

DHC -SERIES DOUBLE ACTING HYDRAULIC RAMS

 

DTR  - SERIES DOUBLE ACTING TELESCOPIC RAM

 

PME - (ELECTRIC) & PMP - (PETROL) DRIVEN RESCUE PUMP: cross over pressure 8,5 Mpa. Up to two tools can be operated simultaniously. Working pressure 800 Bar.

PMP - SERIES MINI PUMP

 

SVD - SERIES HOSE REEL (SINGLE/DUAL)

 

AQ - SERIES QUICK COUPLING

 

PSH80-2400R RESCUE HAND PUMP

 

TR - SERIES PIPE SEALING TOOL

 

DO111-SERIES HYDRAULIC DOOR OPENER

 

PC75-SERIES HYDRAULIC CUTTING TOOL

 

X

0 comments