powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - KJBHA - Bushings for Inspection Jigs - Straight Hole Position - Standard - KJBHA10-P4-L10
EN: misumi_usa_inc - KJBHA - Bushings for Inspection Jigs - Straight Hole Position - Standard - KJBHA10-P4-L10
DE: misumi_usa_inc - KJBHA - Buchsen für Prüfeinrichtungen - gerade Bohrungsposition - Standardausführung - KJBHA10-P4-L10
JA: misumi_usa_inc - KJBHA - 検査治具用ブシュ-ストレート-穴位置固定 - KJBHA10-P4-L10
KO: misumi_usa_inc - KJBHA - Bushings for Inspection Jigs - Straight Hole Position - Standard - KJBHA10-P4-L10
ZH: misumi_usa_inc - KJBHA - Bushings for Inspection Jigs - Straight Hole Position - Standard - KJBHA10-P4-L10
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type - KJBHSK16-P4.00-F0.5-L5
EN: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type - KJBHSK16-P4.00-F0.5-L5
DE: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Buchsen für Prüfeinrichtungen - runde Spitze mit Planflächen - KJBHSK16-P4.00-F0.5-L5
JA: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - 検査治具用ブシュ-先端欠円タイプ - KJBHSK16-P4.00-F0.5-L5
KO: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type - KJBHSK16-P4.00-F0.5-L5
ZH: misumi_usa_inc - KJBHSK, KJBHSKM, KJBHSKS, KJBHSKC - Bushings for Inspection Jigs - Segmental Arch-Shaped Edge Type - KJBHSK16-P4.00-F0.5-L5
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - FPNSA8-P9.00-L5-B3.0-M4
EN: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - FPNSA8-P9.00-L5-B3.0-M4
DE: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - Zentrierstifte - großer Kopf, Kegelform - Außengewinde, Ausführung mit Innensechskant - FPNSA8-P9.00-L5-B3.0-M4
JA: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - 位置決めピン-大頭テーパタイプ-おねじ六角穴付タイプ - FPNSA8-P9.00-L5-B3.0-M4
KO: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - FPNSA8-P9.00-L5-B3.0-M4
ZH: misumi_usa_inc - FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD, TFPNSA, TFPNSD - Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - FPNSA8-P9.00-L5-B3.0-M4
  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - 定位零件 探針頭?
EN: misumi_usa_inc - Locating Components & Switches
DE: misumi_usa_inc - Locating Components & Switches
JA: misumi_usa_inc - 位置決め部品 プランジャー
KO: misumi_usa_inc - Locating Components & Switches
ZH: misumi_usa_inc - Locating Components & Switches