powered by CADENAS

Menu

 

Pins

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - 8.8 - lumenized - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - 8.8 - blank - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - 8.8 - grezzo - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - 8.8 - brut - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - 8.8 - Sin baño - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - 8.8 - lumenized - Šrouby s válcovou hlavou s vnitřním šestihranem
  • 1 like
  • 0 comments
  • 0 repins
EN: SMC Corporation - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
JA: SMC株式会社 - KQ2 ミリ/適用チューブ:ミリ 接続ねじ:M,R,Rc
ZH: SMC Corporation - KQ2 公制尺寸/适合管子:公制尺寸;连接螺纹:M,R,Rc
KO: SMC Corporation - KQ2 밀리사이즈/적용튜브:밀리사이즈 접속나사:M,R,Rc
DE: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
IT: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
FR: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
ES: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
PT: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
RU: SMC (JP) - KQ2 Metric-size/Applicable Tubing:MetricSiz
Jmeno Prijmeni onto 3D CAD MODELS August 24, 2016