powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 1587 - A2 - Sechskant-Hutmuttern, hohe Form
es: DIN 1587 - A2 - Tuerca hexagonal de sombrerete, forma alta
fr: DIN 1587 - A2 - Ecrous borgnes calotte hexagonaux, forme haute
en: DIN 1587 - A2 - Hexagon cap nuts, high form
cs: DIN 1587 - A2 - Hexagon cap nuts, high form
it: DIN 1587 - A2 - Dadi capello esagonali, forma alta
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 23, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: EN 14399-4 - Sechskantmuttern
fr: EN 14399-4 - Ecrous hexagonaux
en: EN 14399-4 - Hexagon nuts
nl: EN 14399-4 - Zeskantmoer
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 22, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 1587 - A2 - Sechskant-Hutmuttern, hohe Form
es: DIN 1587 - A2 - Tuerca hexagonal de sombrerete, forma alta
fr: DIN 1587 - A2 - Ecrous borgnes calotte hexagonaux, forme haute
en: DIN 1587 - A2 - Hexagon cap nuts, high form
cs: DIN 1587 - A2 - Hexagon cap nuts, high form
it: DIN 1587 - A2 - Dadi capello esagonali, forma alta
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 23, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4032 ISO 8673 (DIN 934) - 8 - feuerverzinkt - Sechskantmuttern, Typ 1
es: ISO 4032 ISO 8673 (DIN 934) - 8 - cincado al fuego - Tuercas hexagonales, tipo 1
fr: ISO 4032 ISO 8673 (DIN 934) - 8 - Galvanisé à chaud - "Ecrous hexagonaux, style 1
en: ISO 4032 ISO 8673 (DIN 934) - 8 - firezinc-plated - Hexagon nuts, Type 1
cs: ISO 4032 ISO 8673 (DIN 934) - 8 - firezinc-plated - Šestihranné matice, typ 1 [02 1401]
it: ISO 4032 ISO 8673 (DIN 934) - 8 - zincato a fuoco - Dadi esagonali, tipo 1
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 23, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 933 (ISO 4017) - 8.8 - verzinkt (A2K), blau passiviert - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
es: DIN 933 (ISO 4017) - 8.8 - cincado (A2K), pasivado en azul - Tornillos hexagonales con rosca entera, categorías de producto A y B
fr: DIN 933 (ISO 4017) - 8.8 - zingué (A2K), blanc - "Vis à tête hexagonale entièrement filetées
en: DIN 933 (ISO 4017) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, product classes A and B
cs: DIN 933 (ISO 4017) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - 8.8 - zincato (A2K), bianco - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 23, 2021
  • 0 likes
  • 0 comments
  • 0 repins
zh: DIN 933
en: DIN 933
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 22, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4032 ISO 8673 (DIN 934) - 8 - feuerverzinkt - Sechskantmuttern, Typ 1
es: ISO 4032 ISO 8673 (DIN 934) - 8 - cincado al fuego - Tuercas hexagonales, tipo 1
fr: ISO 4032 ISO 8673 (DIN 934) - 8 - Galvanisé à chaud - "Ecrous hexagonaux, style 1
en: ISO 4032 ISO 8673 (DIN 934) - 8 - firezinc-plated - Hexagon nuts, Type 1
cs: ISO 4032 ISO 8673 (DIN 934) - 8 - firezinc-plated - Šestihranné matice, typ 1 [02 1401]
it: ISO 4032 ISO 8673 (DIN 934) - 8 - zincato a fuoco - Dadi esagonali, tipo 1
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 23, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4032 (DIN 934) - 5-2 - verzinkt (A2K), blau passiviert - Sechskantmuttern, Typ 1
es: ISO 4032 (DIN 934) - 5-2 - cincado (A2K), pasivado en azul - Tuercas hexagonales, tipo 1
fr: ISO 4032 (DIN 934) - 5-2 - zingué (A2K), blanc - Ecrous hexagonaux, style 1
en: ISO 4032 (DIN 934) - 5-2 - zinc-plated (A2K), blue passivated - Hexagon nuts, Type 1
cs: ISO 4032 (DIN 934) - 5-2 - zinc-plated (A2K), blue passivated - Šestihranné matice, typ 1 [02 1401]
it: ISO 4032 (DIN 934) - 5-2 - zincato (A2K), bianco - Dadi esagonali, tipo 1
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 24, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 125 A (ISO 7089) - 300 HV - verzinkt (A2K), blau passiviert - Scheiben, Produktklasse A, bis Härte 250 HV, vorzugsweise für Sechskantschrauben und -muttern, Form A
es: DIN 125 A (ISO 7089) - 300 HV - cincado (A2K), pasivado en azul - Arandelas, categoría de productos A, hasta dureza 250 HV,con preferencia para tornillos y tuercas hexagonales, forma A
fr: DIN 125 A (ISO 7089) - 300 HV - Zingué (A2K), blanc - Rondelle,lasse A, dureté jusqu'à 250 HV, principalement pour vis et écrou hexagonal, Forme A
en: DIN 125 A (ISO 7089) - 300 HV - zinc-plated (A2K), blue passivated - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
cs: DIN 125 A (ISO 7089) - 300 HV - zinc-plated (A2K), blue passivated - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
it: DIN 125 A (ISO 7089) - A2, brunito - Rondelle, classe di prodotto A, durezza fino a 250 HV, principalmente per viti testa esagonale e dadi esagonali, forma A
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 22, 2021
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4032 - Sechskantmuttern, Typ 1 - Produktklassen A und B
fr: ISO 4032 - Ecrous hexagonaux, style 1
en: ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
nl: ISO 4032 - Zeskantmoer , type 1, produktgroepen A en B
RTD RTD2 onto 3D CAD MODELS @ RTD RTD2 September 22, 2021