powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
es: Referencia 62704 - Pasadore Béta - Inox A2
fr: Modèle 62704 - Goupille Béta - Inox A2
en: Reference 62704 - Spring cotter - Stainless steel A2
it: Codice 62704 - Spina "Béta" - Acciaio inossidabile A2
  • 0 likes
  • 0 comments
  • 0 repins
de: Zylinderstifte DIN EN ISO 8734
es: Pasadores cilíndricos DIN EN ISO 8734
fr: Goupilles cylindriques DIN EN ISO 8734
en: Parallel pins DIN EN ISO 8734
it: Spine cilindriche DIN EN ISO 8734
  • 0 likes
  • 0 comments
  • 0 repins
es: Referencia 17030 - Remache ciego standard cabeza plana Acero varilla Acero - ISO 15979
fr: Modèle 17030 - Rivet aveugle standard tête plate - ISO 15979 - Acier tige acier
en: Model 17030 - Blind rivet flange head steel - Steel mandrel - ISO 15979
it: Codice 17030 - Rivetto a strappo teste bombata - Acciaio / Acciaio - ISO 15979
Ezio Menna onto 3D CAD MODELS @ Ezio Menna August 26, 2022
  • 0 likes
  • 0 comments
  • 0 repins
es: Referencia 62704 - Pasadore Béta - Inox A2
fr: Modèle 62704 - Goupille Béta - Inox A2
en: Reference 62704 - Spring cotter - Stainless steel A2
it: Codice 62704 - Spina "Béta" - Acciaio inossidabile A2
  • 0 likes
  • 0 comments
  • 0 repins
de: SN3500 - Zylinderkopfschraube (DIN EN ISO 4762-10.9)
fi: SN3500 - Kuusiokoloruuvi (DIN EN ISO 4762-10.9)
es: SN3500 - Tornillo allen cabeza(DIN EN ISO 4762-10.9)
pt: SN3500 - Parafuso de cabeça (DIN EN ISO 4762-10.9)
fr: SN3500 - Vis six pans creux (DIN EN ISO 4762-10.9)
en: SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
ru: SN3500 - Винт с цилиндрической головкой (DIN EN ISO 4762-10.9)
it: SN3500 - Viti a testa cilindrica (DIN EN ISO 4762-10.9)
nl: SN3500 - Inbusbout (DIN EN ISO 4762-10.9)
hu: SN3500 - Hengerfej csavar (DIN EN ISO 4762-10.9)
da: SN3500 - Skrue med cylinderhoved (DIN EN ISO 4762-10.9)
  • 0 likes
  • 0 comments
  • 0 repins
es: Referencia 64603 - Tuerca baja hexagonal - DIN 439 - Inox A4
fr: Modèle 64603 - Ecrou bas hexagonal Hm - DIN 439 - Inox A4
en: Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
it: Codice 64603 - Dado esagonale basso - DIN 439 - Acciaio inossidabile A4
  • 0 likes
  • 0 comments
  • 0 repins
de: SN3500 - Zylinderkopfschraube (DIN EN ISO 4762-10.9)
fi: SN3500 - Kuusiokoloruuvi (DIN EN ISO 4762-10.9)
es: SN3500 - Tornillo allen cabeza(DIN EN ISO 4762-10.9)
pt: SN3500 - Parafuso de cabeça (DIN EN ISO 4762-10.9)
fr: SN3500 - Vis six pans creux (DIN EN ISO 4762-10.9)
en: SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
ru: SN3500 - Винт с цилиндрической головкой (DIN EN ISO 4762-10.9)
it: SN3500 - Viti a testa cilindrica (DIN EN ISO 4762-10.9)
nl: SN3500 - Inbusbout (DIN EN ISO 4762-10.9)
hu: SN3500 - Hengerfej csavar (DIN EN ISO 4762-10.9)
da: SN3500 - Skrue med cylinderhoved (DIN EN ISO 4762-10.9)
  • 0 likes
  • 0 comments
  • 0 repins
en: ESP-2 - Cylindrical dowel-pin with threaded hole
it: ESP-2 - Spina cilindrica con foro filettato
  • 0 likes
  • 0 comments
  • 0 repins
de: SN1791 - Sicherungsring für Welle (DIN 471)
fi: SN1791 - Varmuusrengas akselia varten (DIN 471)
es: SN1791 - Circlip externo (DIN 471)
pt: SN1791 - Retentor externo (DIN 471)
fr: SN1791 - Circlip pour arbre (DIN 471)
en: SN1791 - External circlip (DIN 471)
ru: SN1791 - Стопорное кольцо для вала (DIN 471)
it: SN1791 - Anello di sicurezza esterno (DIN 471)
nl: SN1791 - Zegerring t.b.v. as (DIN 471)
hu: SN1791 - Seeger gyuru (DIN 471)
da: SN1791 - Sikringsring (DIN 471)
Ezio Menna onto 3D CAD MODELS @ Ezio Menna August 24, 2022
  • 0 likes
  • 0 comments
  • 0 repins
de: Zylinderstifte DIN EN ISO 8734
es: Pasadores cilíndricos DIN EN ISO 8734
fr: Goupilles cylindriques DIN EN ISO 8734
en: Parallel pins DIN EN ISO 8734
it: Spine cilindriche DIN EN ISO 8734
  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 961 (ISO 8676) - 8.8 - verzinkt (A2K), blau passiviert - Sechskantschrauben, Gewinde annaehernd bis Kopf, Feingewinde
es: DIN 961 (ISO 8676) - 8.8 - cincado (A2K), pasivado en azul - Tornillos hexagonales, rosca aproximativa hasta cabeza, rosca fina
fr: DIN 961 (ISO 8676) - 8.8 - zingué (A2K), blanc - Vis à tête hexagonale partiellement filetées, filetage à pas fin
en: DIN 961 (ISO 8676) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, fine thread
cs: DIN 961 (ISO 8676) - 8.8 - zinc-plated (A2K), blue passivated - Hexagon set screws with thread to head, fine thread
it: DIN 961 (ISO 8676) - 8.8 - zincato (A2K), bianco - Vite a testa esagonale con filettatura fino alla testa
  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 4017 (DIN 933) - 5.6 - blank - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
es: ISO 4017 (DIN 933) - 5.6 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
fr: ISO 4017 (DIN 933) - 5.6 - brut - Vis à tête hexagonale entièrement filetées - Grades A et B
en: ISO 4017 (DIN 933) - 5.6 - lumenized - Hexagon bolts with thread to the head
cs: ISO 4017 (DIN 933) - 5.6 - lumenized - Hexagon bolts with thread to the head
it: ISO 4017 (DIN 933) - 5.6 - grezzo - Vite a testa esagonale con filettatura fino alla testa
  • 0 likes
  • 0 comments
  • 0 repins
de: SN3500 - Zylinderkopfschraube (DIN EN ISO 4762-10.9)
fi: SN3500 - Kuusiokoloruuvi (DIN EN ISO 4762-10.9)
es: SN3500 - Tornillo allen cabeza(DIN EN ISO 4762-10.9)
pt: SN3500 - Parafuso de cabeça (DIN EN ISO 4762-10.9)
fr: SN3500 - Vis six pans creux (DIN EN ISO 4762-10.9)
en: SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
ru: SN3500 - Винт с цилиндрической головкой (DIN EN ISO 4762-10.9)
it: SN3500 - Viti a testa cilindrica (DIN EN ISO 4762-10.9)
nl: SN3500 - Inbusbout (DIN EN ISO 4762-10.9)
hu: SN3500 - Hengerfej csavar (DIN EN ISO 4762-10.9)
da: SN3500 - Skrue med cylinderhoved (DIN EN ISO 4762-10.9)
  • 0 likes
  • 0 comments
  • 0 repins
de: Zylinderstifte DIN EN ISO 8734
es: Pasadores cilíndricos DIN EN ISO 8734
fr: Goupilles cylindriques DIN EN ISO 8734
en: Parallel pins DIN EN ISO 8734
it: Spine cilindriche DIN EN ISO 8734