powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
fr: Colliers de fixation
en: Pipe holders
  • 0 likes
  • 0 comments
  • 0 repins
de: 2100-ASME-CLAMP - 2/2-Wege-Schrägsitzventil mit Edelstahl-Design für Medien bis +185 C,DN 15-50 CLAMP ASME BPE
es: 2100-ASME-CLAMP - 2/2-way Angle-Seat Valve with ,DN 15-50 CLAMP ASME BPE
fr: 2100-ASME-CLAMP - Vanne à siège incliné 2/2 à avec actionneur inox - ELEMENT ,DN 15-50 CLAMP ASME BPE
en: 2100-ASME-CLAMP - 2/2-way Angle-Seat Valve with ,DN 15-50 CLAMP ASME BPE
  • 0 likes
  • 0 comments
  • 0 repins
de: I.M_G - Verschraubungen und Zubehör ISO Muffen GAZ BSP DIN 2986 Edelstahl 316
es: I.M_G - Racores y accesorios roscados ISO Manguitos acero inoxidable 316L Gas BSP DIN 2986
fr: I.M_G - Manchons filetés ISO Gaz BSP DIN 2986 Inox 316
en: I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainless steel 316
it: I.M_G - Raccordi e accessori filettati ISO Manicotti Gas BSP DIN 2986 acciaio inossidabile 316
  • 0 likes
  • 0 comments
  • 0 repins
de: Produkte (A - Z)
es: Products (A - Z)
fr: Products (A - Z)
en: Products (A - Z)