Standardzylinder
Standard cylinder
Vérin standard
- Round body cylinder
- Maximum operating pressure 100 bar, 160 bar or 250 bar
- Model types UZ100, HZ160, HZ250, HZH250
- Ground, hardened and hard chrome plated piston rods
- Short length
- Short lead times
- Piston diameters from Ø16 mm to Ø100 mm
- Multiple mounting options available
- Inductive proximity switch available as an option