powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ihor Cherpack

  • 0 likes
  • 485 views
  • 11 pins

created October 31, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 21091 - Metallrahmendübel (Mungo® MMS), verzinkt
fr: BN 21091 - Metal frame anchors (Mungo® MMS), zinc plated
en: BN 21091 - Metal frame anchors (Mungo® MMS), zinc plated

  • 0 likes
  • 0 comments
  • 0 repins
en: ASOH
ja: アソー株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: ASOH
ja: アソー株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: ASOH
ja: アソー株式会社

  • 0 likes
  • 0 comments
  • 0 repins
de: Alfa Laval
en: Alfa Laval

  • 0 likes
  • 0 comments
  • 0 repins
de: Montagematerial
en: Installation Material

  • 0 likes
  • 0 comments
  • 0 repins
de: ASK Kugellagerfabrik Artur Seyfert
en: ASK Kugellagerfabrik Artur Seyfert

  • 0 likes
  • 0 comments
  • 0 repins
de: KFL - KFL 000
en: KFL - KFL 000

  • 0 likes
  • 0 comments
  • 0 repins
de: sle_sp_ef_losls - Stehlagereinheiten EF, für Loslagerseite
en: sle_sp_ef_losls - Pillow Block Bearing Units EF, for Support Side

  • 1 like
  • 0 comments
  • 0 repins
ja: SH-A 形
en: Type SH-A

  • 0 likes
  • 0 comments
  • 0 repins
ja: SMA 形
en: Type SMA