powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Drazen Vorih

  • 0 likes
  • 1770 views
  • 56 pins

created October 6, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: DRAF09 - Enclosed D.O.L starter

  • 0 likes
  • 0 comments
  • 0 repins
en: DMD25BDA - 桥式拖链-内高25--两侧打开型(DA)
zh: DMD25BDA - 桥式拖链-内高25--两侧打开型(DA)

  • 0 likes
  • 0 comments
  • 0 repins
EN: Aschwanden - CRET Shear load connectors
DE: Aschwanden - CRET Querkraftdorne
IT: Aschwanden - CRET Perni per la trasmissione dei carichi trasversali
FR: Aschwanden - CRET Goujon pour la transmission de charges transversales

  • 0 likes
  • 0 comments
  • 0 repins
EN: - Filter & Search Assistants Mechanical & Electrical - - Electrotechnology
DE: - Filter & Search Assistants Mechanical & Electrical - - Elektrotechnik
IT: - Filter & Search Assistants Mechanical & Electrical - - Elettrotecnica

  • 0 likes
  • 0 comments
  • 0 repins
EN: Special Collection - Turning knife

  • 1 like
  • 0 comments
  • 0 repins
EN: Balluff - Sensors
DE: Balluff - Sensortechnik
FR: Balluff - Sensors
IT: Balluff - Sensors
ES: Balluff - Sensors
CS: Balluff - Sensors
ZH: Balluff - Sensors
PL: Balluff - Sensors
RU: Balluff - Sensors

  • 0 likes
  • 0 comments
  • 0 repins
EN: ACE Shock Absorbers - Hydraulic Dampers
DE: ACE Stoßdämpfer - Hydraulische Bremszylinder / Türdämpfer

  • 2 likes
  • 0 comments
  • 0 repins
EN: Anderson Instruments - Dairy

  • 1 like
  • 0 comments
  • 0 repins
EN: Alfa Instrumentos - Weighing module
PT: Alfa Instrumentos - Suportes para células

  • 0 likes
  • 0 comments
  • 0 repins
EN: Yamaha Motor Co., Ltd - XY-X SERIES
JA: ヤマハ発動機株式会社 IM事業部 - XY-X シリーズ
ZH: 雅马哈发动机株式会社 IM事业部 - XY-X系列

  • 1 like
  • 0 comments
  • 0 repins
EN: Elesa - PW12 - Digital-analogue positive drive indicators
IT: Elesa - PW12 - Indicatori di posizione a reazione fissa analogico-digitali
FR: Elesa - PW12 - Indicateurs de position à réaction fixe analogiques-digitaux

  • 1 like
  • 0 comments
  • 0 repins
DE: Alfatec - Mammutrollen / Profile

  • 0 likes
  • 0 comments
  • 0 repins
EN: SF Technik - Standard Parts
DE: SF Technik - Normalien
CS: SF Technik - Standard Parts

  • 0 likes
  • 0 comments
  • 0 repins
EN: AGRO - Housing for lamps & loudspeakers
DE: AGRO - Gehäuse für Leuchten & Lautsprecher
FR: AGRO - Boîtier pour lampes et haut-parleurs
IT: AGRO - Housing for lamps & loudspeakers
NL: AGRO - Housing for lamps & loudspeakers

  • 1 like
  • 0 comments
  • 0 repins
EN: Sheffer Corporation - http://www.sheffercorp.com/

  • 0 likes
  • 0 comments
  • 0 repins
EN: AKO Armaturen - Series OV
DE: AKO Armaturen - Serie OV
IT: AKO Armaturen - Serie OV
FR: AKO Armaturen - Série OV
ES: AKO Armaturen - Serie OV
PT: AKO Armaturen - Série OV
CS: AKO Armaturen - Série OV
NL: AKO Armaturen - Serie OV
RU: AKO Armaturen - CЕРИЯ OV
PL: AKO Armaturen - Seria OV
HU: AKO Armaturen - Sorozat OV
DA: AKO Armaturen - Serie OV
JA: AKO Armaturen - シリーズ OV
KO: AKO Armaturen - 시리즈 OV
ZH: AKO Armaturen - 系列 OV
TR: AKO Armaturen - Serisi OV
SV: AKO Armaturen - Serie OV

  • 1 like
  • 0 comments
  • 0 repins
EN: SEKISUI - GATE VALVE (External thread) -JIS
JA: 積水化学工業株式会社 - GATE VALVE (External thread) -JIS

  • 1 like
  • 0 comments
  • 0 repins
EN: Bimba - Safety & Production

  • 0 likes
  • 0 comments
  • 0 repins
EN: A4Hydrauliek
DE: A4Hydrauliek
NL: A4Hydrauliek
RO: A4Hydrauliek

  • 1 like
  • 0 comments
  • 0 repins
EN: agru - AGRUSAN/AGRUAIR
DE: agru - AGRUSAN/AGRUAIR
FR: agru - AGRUSAN/AGRUAIR
ES: agru - AGRUSAN/AGRUAIR
PT: agru - AGRUSAN/AGRUAIR

  • 0 likes
  • 0 comments
  • 0 repins
EN: AGRO - 1227-51 - Slab ceiling large box 115
DE: AGRO - 1227-51 - Plattendecken-Großdose 115
FR: AGRO - 1227-51 - Sortie de plafond
IT: AGRO - 1227-51 - Slab ceiling large box 115
NL: AGRO - 1227-51 - Slab ceiling large box 115

  • 1 like
  • 0 comments
  • 1 repin
EN: Elesa - Operating Elements
IT: Elesa - Volantini di manovra
FR: Elesa - Volants de manœuvre

  • 0 likes
  • 0 comments
  • 0 repins
EN: Archimedys-Exventys - High abrasion resistance
FR: Archimedys-Exventys - Modules Haute résistance à l'abrasion

  • 1 like
  • 0 comments
  • 0 repins
EN: AHP Merkle - DFZ 250 - Double-Lined Cylinder
DE: AHP Merkle - DFZ 250 - Doppelrohrzylinder
FR: AHP Merkle - DFZ 250 - Vérin à double tube
FI: AHP Merkle - DFZ 250 - Kaksoisputkisylinteri
DA: AHP Merkle - DFZ 250 - Dobbeltrørcylinder
CS: AHP Merkle - DFZ 250 - Dvojitý válec
SV: AHP Merkle - DFZ 250 - Dubbelrörcylinder
IT: AHP Merkle - DFZ 250 - Cilindro a doppio tubo
PL: AHP Merkle - DFZ 250 - Podwójny walec
PT: AHP Merkle - DFZ 250 - Cilindro de haste dupla
ES: AHP Merkle - DFZ 250 - Cilindro de doble tubo
RU: Фирма AHP Merkle - DFZ 250 - Цилиндр со сдвоенной трубой
HU: AHP Merkle - DFZ 250 - dupla csövű henger
ZH: AHP Merkle - DFZ 250 - 双套管液压缸
KO: AHP Merkle - DFZ 250 - Double-Lined Cylinder

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rittal - LED system light - LED system light
DE: Rittal - Systemleuchte LED - Systemleuchte LED
ZH: Rittal - LED system light - LED system light
RU: Rittal - LED system light - LED system light

  • 3 likes
  • 0 comments
  • 0 repins
EN: ABB - AC Drives

  • 0 likes
  • 0 comments
  • 0 repins
EN: ACE Shock Absorbers - MC 33 to 64 - Magnum Models
DE: ACE Stoßdämpfer - MC 33 bis 64 - Industrie-Stoßdämpfer

  • 1 like
  • 0 comments
  • 0 repins
EN: Alcoa Fastenings Systems - BobTail - High clamp force, high tensile friction grip Lockbolt. Pintailess for reduced waste, increased corrosion protection and decrease in installation noise. Diameter available:12, 14, 16, 20 mm. Materials available: Steel.

  • 0 likes
  • 0 comments
  • 0 repins
EN: ARIMETAL - 2688 - Ringbolt
IT: ARIMETAL - 2688 - Golfare M16

  • 0 likes
  • 0 comments
  • 0 repins
EN: ARIMETAL - 2688 - Ringbolt
IT: ARIMETAL - 2688 - Golfare M16

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS800-EP Regenerative - 230/460 Vac Ratings

  • 0 likes
  • 0 comments
  • 0 repins
EN: ABB - DCS800-EP Regenerative - 230/460 Vac Ratings

  • 2 likes
  • 0 comments
  • 0 repins
EN: NORO - Sack spouts - Inspection components
DE: NORO - Sackstutzen - Inspektionsrohrteile

  • 0 likes
  • 0 comments
  • 0 repins
EN: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultrasonic transmitter
DE: AFRISO-EURO-INDEX GmbH - SonarFox UST 10 - Ultraschalltransmitter

  • 1 like
  • 0 comments
  • 0 repins
EN: ORIENTALMOTOR Co.,Ltd. - 92 mm - 25 mm Thick
JA: オリエンタルモーター株式会社 - □92mm-25mm厚
ZH: 东方马达株式会社 - □92mm-25mm厚

  • 1 like
  • 0 comments
  • 0 repins
EN: DE-STA-CO - DCT Series - 180° Series
DE: DE-STA-CO - DCT Series - 180° Series
FR: DE-STA-CO - Gamme DCT - 180° Series

  • 1 like
  • 0 comments
  • 0 repins
EN: SMC - LZC/LDZC - Electric Cylinders
DE: SMC - LZC/LDZC - Electric Cylinders
IT: SMC - LZC/LDZC - Electric Cylinders
FR: SMC - LZC/LDZC - Electric Cylinders
ES: SMC - LZC/LDZC - Electric Cylinders

  • 0 likes
  • 0 comments
  • 0 repins
EN: Yamaha Motor Co., Ltd - XZ Type
JA: ヤマハ発動機株式会社 IM事業部 - XZタイプ
ZH: 雅马哈发动机株式会社 IM事业部 - XZ 式

  • 0 likes
  • 0 comments
  • 0 repins
EN: MuA - BVSO 45° - Elbow, vertical, oval 45° BVSO
DE: MuA - BVSO 45° - Bogen, vertikal, oval, 45° BVSO
FR: MuA - BVSO 45° - Coude d’équerre, vertical, ovale 45° BVSO

  • 0 likes
  • 0 comments
  • 0 repins
EN: Brauer - TC79 - Pull Back Clamps
DE: Brauer - TC79 - Zugspanner
FR: Brauer - TC79 - Serrages arriere

  • 1 like
  • 0 comments
  • 0 repins
EN: AFRISO-EURO-INDEX GmbH - Ultrasound
DE: AFRISO-EURO-INDEX GmbH - Ultraschall

  • 0 likes
  • 0 comments
  • 0 repins
EN: JTEKT Corporation(Koyo) - EWC series
JA: 株式会社ジェイテクト (Koyo) - EWCシリーズ

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bahr Modultechnik - Angular bracket profile - System profiles
DE: Bahr Modultechnik - Montagewinkelprofil 140 - Systemprofile

  • 0 likes
  • 0 comments
  • 0 repins
EN: Turck - 4-polig - 4-polig
DE: Turck - 4-polig - 4-polig

  • 0 likes
  • 0 comments
  • 0 repins
FR: LUCAS FRANCE - 2 ROBOTS - AU SOL STANDARD - AXES DE TRANSLATION TRACK

  • 0 likes
  • 0 comments
  • 0 repins
EN: HATLAPA - HSC4 - HSC screw compressor

  • 0 likes
  • 0 comments
  • 0 repins
EN: HATLAPA - HSC4 - HSC screw compressor

  • 0 likes
  • 0 comments
  • 0 repins
EN: Brauer - P50, P50SS, P100, P100SS, P200, P200SS, P250, P400, P400SS, P450 - Push-Pull
DE: Brauer - P50, P50SS, P100, P100SS, P200, P200SS, P250, P400, P400SS, P450 - Schubstangenspanner
FR: Brauer - P50, P50SS, P100, P100SS, P200, P200SS, P250, P400, P400SS, P450 - Serrages rectilingnes action horizontale

  • 0 likes
  • 0 comments
  • 0 repins
EN: American Cylinder - LPC Series - Low Profile Pneumatic Cylinders

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - SW - Worm geared motor fitted for motor coupling version PAM with sleeve
IT: Motovario - SW - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

Load more pins