powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ e bi

  • 0 likes
  • 1120 views
  • 22 pins

created May 24, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blue
DE: Bossard Catalog - BN 150 - Sechskant-Hutmuttern hohe Form (DIN 1587), Kl. 6, verzinkt-blau
FR: Bossard Catalog - BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
EN: NSK Rolling Bearing - Open Type
JA: NSK Ltd. (日本精工株式会社) - 開放形
ZH: NSK Rolling Bearing - Open Type
KO: NSK Ltd. (일본정공주식회사) - 개방형

  • 0 likes
  • 0 comments
  • 0 repins
EN: DIM - Extension Springs - Steel wire to UNI EN 10270.1 - SH
IT: DIM - Molle di trazione - Filo acciaio al carbonio tab. UNI EN 10270.1-SH
FR: DIM - Ressorts de traction - Acier au carbone UNI EN 10270.1-SH
DE: DIM - Zugfedern - Stahl UNI EN 10270.1-SH

  • 0 likes
  • 0 comments
  • 0 repins

  • 0 likes
  • 0 comments
  • 0 repins
  • 0 likes
  • 0 comments
  • 0 repins
EN: D-M-E - WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267

  • 0 likes
  • 0 comments
  • 1 repin
EN: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
DE: Elesa+Ganter - ISO 7379 NI - Edelstahl-Passschrauben mit Bund
RU: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
ES: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
CS: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
PL: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
ZH: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar
TR: Elesa+Ganter - ISO 7379 NI - Stainless steel-Shoulder screws with collar

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 760 - Split spring lock washers with bent end (DIN 127 A), mechanical zinc plated blue
DE: Bossard Catalog - BN 760 - Federringe Enden aufgebogen (DIN 127 A), mechanisch verzinkt-blau
FR: Bossard Catalog - BN 760 - Split spring lock washers with bent end (DIN 127 A), mechanical zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - Hexagon nut
DE: Würth - Sechskantmutter
IT: Wuerth - Hexagon nut
FR: Wuerth - Hexagon nut
ES: Wuerth - Hexagon nut
CS: Wuerth - Hexagon nut

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 934 (ISO 4032) - A2 - Hexagon nuts
DE: Würth - DIN 934 (ISO 4032) - A2 - Sechskantmuttern
IT: Wuerth - DIN 934 (ISO 4032) - A2 - Dadi esagonali
FR: Wuerth - DIN 934 (ISO 4032) - A2 - Ecrous hexagonaux
ES: Wuerth - DIN 934 (ISO 4032) - A2 - Tuerca hexagonal
CS: Wuerth - DIN 934 (ISO 4032) - A2 - Matice šestihranná

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1359 - Hex socket head shoulder bolts (ISO 7379), 012.9 / 12.9, black
DE: Bossard Catalog - BN 1359 - Pass-Schulterschrauben mit Innensechskant (ISO 7379), 012.9 / 12.9, schwarz
FR: Bossard Catalog - BN 1359 - Hex socket head shoulder bolts (ISO 7379), 012.9 / 12.9, black

  • 1 like
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), 45 H, zinc plated blue
DE: Bossard Catalog - BN 5210 - Gewindestifte mit Innensechskant und Kegelkuppe, TufLok®-Fleck beschichtet (ISO 4026; DIN 913), 45 H, verzinkt-blau
FR: Bossard Catalog - BN 5210 - Hex socket set screws with flat point and TufLok® patch (ISO 4026; DIN 913), 45 H, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), 010.9, black
DE: Bossard Catalog - BN 19 - Linsenschrauben mit Innensechskant, ohne / mit Schaft (ISO 7380-1), 010.9, schwarz

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 8.8, black
DE: Bossard Catalog - BN 272 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), 8.8, schwarz

  • 1 like
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~ISO 10642), 010.9 / 10.9, black
DE: Bossard Catalog - BN 20 - Senkschrauben mit Innensechskant, ohne Schaft (DIN 7991; ~ISO 10642), 010.9 / 10.9, schwarz

  • 0 likes
  • 0 comments
  • 0 repins
EN: Trelleborg - TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
DE: Trelleborg - Type A DIN 3760 TSS Bauform TRA - Radial Wellendichtring TRA

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rittal - Compact enclosures - AE
DE: Rittal - Kompakt-Schaltschränke - AE
ZH: Rittal - Compact enclosures - AE
RU: Rittal - Compact enclosures - AE

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario - T - Electric Motor Three phase series
IT: Motovario - T - Motore elettrico serie Trifase