powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Elmar Nolden

  • 0 likes
  • 683 views
  • 5 pins

created November 27, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Eaton's Moeller® series - Eaton's Moeller® series
DE: Eaton's Moeller® series - Eaton's Moeller® series

  • 0 likes
  • 0 comments
  • 0 repins
EN: LAPP Group - LAPP Group
DE: LAPP Group - LAPP Group
IT: LAPP Group - LAPP Group
FR: LAPP Group - LAPP Group

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rittal - Cable gland - Polyamid
DE: Rittal - Kabelverschraubung - Polyamid
ZH: Rittal - Cable gland - Polyamid
RU: Rittal - Cable gland - Polyamid

  • 1 like
  • 0 comments
  • 0 repins
EN: FG INOX - I.RCCC - Quick couplings / Cam & groove couplers C - TYPE HOSE END COUPLERS Stainless steel 316
FR: FG INOX - I.RCCC - Raccords rapides / Coupleurs à came cannelés type C inox 316
DE: FG INOX - I.RCCC - Schnellkupplungen / Kupplungen kanneliert Typ C Edelstahl 316
IT: FG INOX - I.RCCC - Raccordi rapidi / Raccordi CamlockGiunti portagomma tipo C acciaio inossidabile 316
ES: FG INOX - I.RCCC - Racores rápidos / Racores con leva Acopladores acanalados tipo C acero inoxidable 316

  • 1 like
  • 0 comments
  • 0 repins
EN: WISKA - ESKVS - SPRINT cable glands with bend protection, ESKVS, metric, EN 50262
DE: WISKA - ESKVS - SPRINT Kabelverschraubungen mit Knickschutz, ESKVS, metrisch, EN 50262