powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Klaus Winter

  • 0 likes
  • 715 views
  • 1 pin

created August 3, 2015 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
DE: Elesa+Ganter - GN 717 - EDELSTAHL-Rastbolzen, Form CK mit Rastsperre (Knopf), mit Kontermutter
RU: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
ES: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
CS: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
PL: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
ZH: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut
TR: Elesa+Ganter - GN 717 - Stainless Steel-Indexing plungers, Type CK with rest position (knob), with lock nut