powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Leon Neumann

  • 0 likes
  • 691 views
  • 1 pin

created June 19, 2015 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 4017 (DIN 933) - 5.6 - zinc-plated (A2K), blue passivated - Hexagon bolts with thread to the head
DE: Würth - ISO 4017 (DIN 933) - 5.6 - verzinkt (A2K), blau passiviert - Sechskantschrauben mit Gewinde bis Kopf - Produktklassen A und B
IT: Wuerth - ISO 4017 (DIN 933) - 5.6 - zincato (A2K), bianco - Vite a testa esagonale con filettatura fino alla testa
FR: Wuerth - ISO 4017 (DIN 933) - 5.6 - zingué (A2K), blanc - Vis à tête hexagonale entièrement filetées - Grades A et B
ES: Wuerth - ISO 4017 (DIN 933) - 5.6 - cincado (A2K), pasivado en azul - Tornillos hexagonales con rosca entera, categorías de producto A y B
CS: Wuerth - ISO 4017 (DIN 933) - 5.6 - zinc-plated (A2K), blue passivated - Hexagon bolts with thread to the head