powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Micaela Thiery

  • 0 likes
  • 719 views
  • 1 pin

created April 2, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - Deep Groove Small Ball Bearings (Economy) -Double Shielded- - C688ZZ
EN: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - Deep Groove Small Ball Bearings (Economy) -Double Shielded- - C688ZZ
DE: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - Kleine Rillenkugellager (Economy) -zweifach gekapselt- - C688ZZ
JA: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - 小径玉軸受 -エコノミータイプ両シールド形- - C688ZZ
KO: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - Deep Groove Small Ball Bearings (Economy) -Double Shielded- - C688ZZ
ZH: misumi_usa_inc - C693ZZ,C694ZZ,C624ZZ,C685ZZ,C695ZZ,C625ZZ,C686ZZ,C696ZZ,C606ZZ,C626ZZ,C688ZZ,C698ZZ,C608ZZ,C628ZZ - Deep Groove Small Ball Bearings (Economy) -Double Shielded- - C688ZZ