powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ osman ozsatir

  • 0 likes
  • 2477 views
  • 34 pins

created March 10, 2015 in Uncategorized

Board Content

  • 2 likes
  • 0 comments
  • 0 repins
fr: Modèle 63476 - Raccord clamp DIN/métrique complet - Inox 316L - Joint EPDM
en: Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
en: L.J. Star

  • 0 likes
  • 0 comments
  • 0 repins
de: Dirak
fr: Dirak
en: Dirak

  • 0 likes
  • 0 comments
  • 0 repins
en: SUGATSUNE AMERICA
ja: スガツネ工業株式会社(3D)

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: NORO
en: NORO

  • 0 likes
  • 0 comments
  • 0 repins
de: BBS-06 - Flanschverbindung in Steril Orbital oder Aseptik Ausführung- DIN 11864-2
en: BBS-06 - Flange connection in sterile orbital or Aseptic version- DIN 11864-2
fr: BBS-06 - Raccord à bride en version Steril Orbital ou aseptique - DIN 11864-2
es: BBS-06 - Unión por brida en modelo Steril Orbital o aséptico

  • 1 like
  • 0 comments
  • 0 repins
de: Fabory
en: Fabory
fr: Fabory
nl: Fabory

  • 0 likes
  • 0 comments
  • 0 repins
de: Lechler
ru: Lechler
en: Lechler
zh: Lechler

  • 0 likes
  • 0 comments
  • 0 repins
de: SCHNEEBERGER
en: SCHNEEBERGER

  • 0 likes
  • 0 comments
  • 0 repins
de: Industrieventile
en: Industrial valves
it: Valvole industriali
fr: Robinetterie industrielle
es: Válvulas industriales

  • 0 likes
  • 0 comments
  • 0 repins
EN: Anderson Instruments - TFP-167 - Temperature Sensor Tri-Clamp

  • 0 likes
  • 0 comments
  • 0 repins
EN: Sick Sensors
DE: Sick Sensors

  • 0 likes
  • 0 comments
  • 0 repins
EN: Maska - Taper-Lock (Milimeters) - Bushings (Milimeters)
FR: Maska - Taper-Lock (Milimeters) - Bushings (Milimeters)
ES: Maska - Taper-Lock (Milimeters) - Bushings (Milimeters)

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 825 - Snap rings for shafts round wire (DIN 7993 A), black
DE: Bossard Catalog - BN 825 - Sprengringe für Wellen aus Runddraht (DIN 7993 A), schwarz
FR: Bossard Catalog - BN 825 - Snap rings for shafts round wire (DIN 7993 A), black

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 20567 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), W3, stainless steel W3
DE: Bossard Catalog - BN 20567 - Schlauchbriden mit Schneckentrieb für mittleren Druck (DIN 3017; MIKALOR ASFA-L), W3, INOX W3
FR: Bossard Catalog - BN 20567 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), W3, stainless steel W3

  • 0 likes
  • 0 comments
  • 0 repins
EN: Eaton B-Line - Pipe Hangers

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1457 Weld studs with external thread
DE: Bossard Catalog - BN 1457 Schweissbolzen mit Aussengewinde
FR: Bossard Catalog - BN 1457 Weld studs with external thread

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog
DE: Bossard Catalog
FR: Bossard Catalog

  • 0 likes
  • 0 comments
  • 0 repins
EN: LAPP Group
DE: LAPP Group
IT: LAPP Group
FR: LAPP Group

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 63412 - ISO ferrule to weld - Stainless steel 316L
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 63412 - Ferrule clamp ISO à souder - Inox 316 L

  • 0 likes
  • 0 comments
  • 0 repins
EN: Camozzi - Valves NPTF
IT: Camozzi - Valvole NPTF
DE: Camozzi - Elemente NPTF
ES: Camozzi - Válvulas NPTF
RU: Camozzi - Клапан NPTF
ZH: Camozzi - 阀 NPTF
FR: Camozzi - Fonctions NPTF

  • 1 like
  • 0 comments
  • 0 repins
EN: RK Rose + Krieger - Accessories
DE: RK Rose + Krieger - Zubehör

  • 1 like
  • 0 comments
  • 0 repins
EN: HBM
DE: HBM
IT: HBM
FR: HBM
ES: HBM
JA: HBM
KO: HBM
ZH: HBM

  • 0 likes
  • 0 comments
  • 0 repins
EN: SKF Linear Motion
DE: SKF Linear Motion
FR: SKF Linear Motion
ES: Movimiento lineal SKF
PT: SKF Linear Motion
ZH: SKF直线运动产品

  • 1 like
  • 0 comments
  • 0 repins
EN: Albion

  • 1 like
  • 0 comments
  • 0 repins
EN: Essentra Components

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - Modèle 63412 - ISO ferrule to weld - Stainless steel 316L
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - Modèle 63412 - Ferrule clamp ISO à souder - Inox 316 L

  • 0 likes
  • 0 comments
  • 0 repins
EN: Definox
FR: Definox
ES: Definox
  • 0 likes
  • 0 comments
  • 0 repins
EN: Alfa Laval
DE: Alfa Laval
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 72 - Supports for piping
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 72 - Tubes - Supports - Colliers
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 02 - Food and beverage, pharmaceutics and cosmetics
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 02 - Agro-alimentaire
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 02 - DIN fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 02 - Accessoires de tuyauterie DIN
  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 01 - DIN unions
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 01 - Raccords DIN