powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Piero Semeraro

  • 0 likes
  • 999 views
  • 2 pins

created March 2, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: LAPP Group - SKINTOP® STR - Cable gland plastic reduced - SKINTOP STR PG 7 Art. Nr. 53015100
DE: LAPP Group - SKINTOP® STR - Kabelverschraubung Kunststoff reduziert - SKINTOP® STR PG 7 Art. Nr. 53015100
IT: LAPP Group - SKINTOP® STR - Pressacavo in plastica ridotto - SKINTOP® STR PG 7 Art. Nr. 53015100
FR: LAPP Group - SKINTOP® STR - Presse-étoupe en plastique réductrice - SKINTOP® STR PG 7 Art. Nr. 53015100
  • 0 likes
  • 0 comments
  • 0 repins
EN: Camozzi - Fittings Mod. 1511 - 1511 5/3-1/8
IT: Camozzi - Raccordi Mod. 1511 - 1511 5/3-1/8
DE: Camozzi - Verschraubungen Mod.1511 - 1511 5/3-1/8
ES: Camozzi - Conectores Mod. 1511 - 1511 5/3-1/8
RU: Camozzi - Фитинги мод. 1511 - 1511 5/3-1/8
ZH: Camozzi - 1511...型管接头 - 1511 5/3-1/8
FR: Camozzi - Raccords Mod. 1511 - 1511 5/3-1/8