powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ stavros chatziavramidis

  • 0 likes
  • 82 views
  • 2 pins

created September 29, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Zweifach Kettenräder 06B-2 - Kettenräder für Rollenketten - DIN 8187 - ISO 606
es: Piñones dobles 06B-2 - Piñones para cadenas de rodillos - DIN 8187 - ISO 606
fr: Pignons pour chaine double 06B-2 - Pignons pour chaines à rouleaux - DIN 8187 - ISO 606
en: Duplex sprockets 06B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
it: Pignoni doppi 06B-2 - Pignoni per catene a rulli - DIN 8187 - ISO 606

  • 0 likes
  • 0 comments
  • 0 repins
de: Zweifach Kettenräder 16B-2 - Kettenräder für Rollenketten - DIN 8187 - ISO 606
es: Piñones dobles 16B-2 - Piñones para cadenas de rodillos - DIN 8187 - ISO 606
fr: Pignons pour chaine double 16B-2 - Pignons pour chaines à rouleaux - DIN 8187 - ISO 606
en: Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
it: Pignoni doppi 16B-2 - Pignoni per catene a rulli - DIN 8187 - ISO 606