powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Maximimilian Bahr

  • 0 likes
  • 125 views
  • 4 pins

created September 22, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 3016-1 Verzinkt - Rohr- und Halterungsschelle Multifix Stahl/EPDM
es: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
fr: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
en: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
cs: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM
it: DIN 3016-1 Zinc plated - Pipe and fastening clamp Multifix steel/EPDM

  • 0 likes
  • 0 comments
  • 0 repins
de: Würth
es: Wuerth
fr: Wuerth
en: Wuerth
cs: Wuerth
it: Wuerth

  • 0 likes
  • 0 comments
  • 0 repins
de: VOSS
es: VOSS
zh: VOSS
fr: VOSS
en: VOSS
ru: VOSS
it: VOSS

  • 0 likes
  • 0 comments
  • 0 repins
de: I.2CAT - Rohrbefestigungen Bolzenschelle Edelstahl 304 Pro Stück
es: I.2CAT - Fijaciones Abrazaderas de apriete con perno acero inoxidable 304La pieza
fr: I.2CAT - Colliers de fixation à tourillon Inox 304
en: I.2CAT - HIGH PRESSURE PIPE HOLDERS Stainless steel 304 Per piece
it: I.2CAT - Elementi di fissaggio Fascette a collare acciaio inossidabile 304 Al pezzo