powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ibrahim Ünal

  • 0 likes
  • 2506 views
  • 6 pins

created December 12, 2014 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: Bossard Catalog
DE: Bossard Catalog

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 1419 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 12.9, zincflake coated
DE: Bossard Catalog - BN 1419 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), 12.9, Zinklamellen beschichtet
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 684 - Parallel pins (ISO 2338; ~DIN 7; ~VSM 12771 B), A1/A2
DE: Bossard Catalog - BN 684 - Zylinderstifte (ISO 2338; ~DIN 7; ~VSM 12771 B), A1/A2
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - 11 Fasteners in stainless steel
DE: Bossard Catalog - 11 Verbindungselemente aus INOX
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 611 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), A2, stainless steel A2
DE: Bossard Catalog - BN 611 - Zylinderschrauben mit Innensechskant, mit Schaft (DIN 912, ISO 4762), A2, Edelstahl A2
  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog
DE: Bossard Catalog