powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Arne Briesemeister

  • 0 likes
  • 142 views
  • 1 pin

created May 19, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
es: Referencia 62802 - Tornillo cabeza abombada con hueco hexagonal inviolable avec teton central - ISO 7380 - Inox A2
fr: Modèle 62802 - Vis tête bombée 6 pans creux inviolable avec téton central - ISO 7380-1 - Inox A2
en: Reference 62802 - Hexagon socket button head cap screw with security pin - ISO 7380 - Stainless steel A2
it: Codice 62802 - Vite testa bombata con cava esagonale inviolabile con perno centrale - ISO 7380 - Acciaio inossidabile A2