powered by CADENAS

Board Info

Board Options

Social Share

Board Details

Girish Metal India

  • 0 likes
  • 61 views
  • 1 pin

created February 18, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
Girish Metal India is the leading Stainless Steel Round Bar Manufacturers, Suppliers in India. Stainless Steel Round Bar is a tough austenitic stainless steel grade that’s used in a wide range of applications. We are a well-known 20mm Stainless Steel Round Bar Manufacturer, Supplier, Dealer, Stockholder, Importer, and Exporter in India. 20mm Stainless Steel Round Bars are one of our most famous products. Stainless Steel Round Bars are available in a variety of sizes to meet EN, DIN, JIS, ASTM, BS, ASME, and AISI requirements. At our manufacturing facilities, we fabricate all Stainless Steel Round Bar products by using the latest technology.