powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ hsun880324

  • 0 likes
  • 1363 views
  • 14 pins

created November 17, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: NANKAI SEIKO CO., LTD. (SMT)
JA: 株式会社南海精工所 (SMT)

  • 0 likes
  • 0 comments
  • 0 repins
EN: NSK Rolling Bearing - Rolling Bearings
JA: NSK Ltd. (日本精工株式会社) - 転がり軸受
ZH: NSK Rolling Bearing - Rolling Bearings
KO: NSK Ltd. (일본정공주식회사) - 구름베어링

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler
DE: Mädler

  • 0 likes
  • 0 comments
  • 0 repins
EN: Motovario
IT: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
EN: KHK KOHARA GEAR
JA: 小原歯車工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
EN: YASKAWA Electric Corporation
JA: 株式会社 安川電機

  • 0 likes
  • 0 comments
  • 0 repins
EN: Tsubakimoto Chain Co.
JA: 株式会社椿本チエイン

  • 0 likes
  • 0 comments
  • 0 repins
EN: Rodogrip
IT: Rodogrip

  • 0 likes
  • 0 comments
  • 0 repins
EN: KANA (Katayama Chain) - 60A
JA: KANA (片山チエン株式会社) - 60A

  • 1 like
  • 0 comments
  • 0 repins
EN: Ketten Fuchs GmbH
DE: Ketten Fuchs GmbH

  • 0 likes
  • 0 comments
  • 0 repins
EN: NSK Rolling Bearing - With Snap Ring NR
JA: NSK Ltd. (日本精工株式会社) - 止め輪付き NR
ZH: NSK Rolling Bearing - With Snap Ring NR
KO: NSK Ltd. (일본정공주식회사) - 스냅링 부착 NR

  • 0 likes
  • 0 comments
  • 0 repins
EN: Weidmueller
DE: Weidmüller
FR: Weidmueller
  • 0 likes
  • 0 comments
  • 0 repins
EN: Weidmueller
DE: Weidmüller
FR: Weidmueller
  • 0 likes
  • 0 comments
  • 0 repins
EN: Metalwork - Accessories
IT: Metalwork - Accessori
FR: Metalwork - Accessoires
DE: Metalwork - Zubehör
ES: Metalwork - Accesorios