powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Pawel Grochal

  • 0 likes
  • 288 views
  • 3 pins

created November 29, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: CY3R - Kolbenstangenloser Zylinder mit magnetischer Kupplung, Direktmontage
es: CY3R - Cilindro sin vástago de acoplamiento magnético, modelo de montaje directo
fr: CY3R - Vérin sans tige à entrainement magnétique Modèle à montage direct
en: CY3R - Magnetically Coupled Rodless Cylinder Direct Mount Type
it: CY3R - Cilindro senza stelo ad accoppiamento magnetico tipo a montaggio diretto

  • 0 likes
  • 0 comments
  • 0 repins
de: CY3R - Kolbenstangenloser Zylinder mit magnetischer Kupplung, Direktmontage
es: CY3R - Cilindro sin vástago de acoplamiento magnético, modelo de montaje directo
fr: CY3R - Vérin sans tige à entrainement magnétique Modèle à montage direct
en: CY3R - Magnetically Coupled Rodless Cylinder Direct Mount Type
it: CY3R - Cilindro senza stelo ad accoppiamento magnetico tipo a montaggio diretto

  • 0 likes
  • 0 comments
  • 0 repins
de: Rundzylinder reihe ISO 6432
es: Mini-cylinders series ISO 6432
fr: Vérin miniature Série ISO 6432
en: Mini-cylinders series ISO 6432
it: Minicilindri serie ISO 6432