powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ 동민 신

  • 0 likes
  • 346 views
  • 20 pins

created November 25, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Rosemount 3051L Level Transmitter

  • 0 likes
  • 0 comments
  • 0 repins
en: Ball Valve Type 21 - JIS10K, Flanged End
ja: ボールバルブ 21型 - JIS10K, フランジ形

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5457 - Coude mâle - Inox 316
en: Model 5457 - Male elbow

  • 0 likes
  • 0 comments
  • 0 repins
de: I.4FTY - Industrieventile Schmutzfänger in Y-Form GAZ BSP mit beidseitigem Innengewinde Edelstahl 316
es: I.4FTY - Válvulas industriales Filtros de tamiz en Y hembra / hembra Gas BSP acero inoxidable 316
fr: I.4FTY - Filtres à tamis en Y Femelles / Femelles Gaz BSP inox 316
en: I.4FTY - BSP FEMALE / FEMALE Y-TYPE STRAINERS Stainless steel 316
it: I.4FTY - Valvole industriali Filtri a setaccio a Y Femmina / Femmina Gas BSP acciaio inossidabile 316

  • 0 likes
  • 0 comments
  • 0 repins
en: Y-Strainer, PN 40

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 58143/58145 - Vanne 2 pièces femelle / femelle - 1000 lbs / PN63 passage intégral - poignée cadenassable - Inox 316
en: Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Full bore - Lockable handle - Stainless steel 316

  • 0 likes
  • 0 comments
  • 0 repins
en: BA 100 - Ball Valves

  • 0 likes
  • 0 comments
  • 0 repins
en: HG-KR - AC Servo Motors

  • 0 likes
  • 0 comments
  • 0 repins
en: Welded Flange - J Flange 5K
ja: 溶接フランジ - Jフランジ JIS 5K

  • 0 likes
  • 0 comments
  • 0 repins
en: [CP] Ground Racks (KRG[CP])
ja: [CP] 歯研ラック (KRGCP)

  • 0 likes
  • 1 comment
  • 0 repins
de: LQ3H-M - Male Connector
es: LQ3H-M - Male Connector
pt: LQ3H-M - Male Connector
zh: LQ3H-M - 外螺纹直通接头
fr: LQ3H-M - Male Connector
en: LQ3H-M - Male Connector
ru: LQ3H-M - Male Connector
ja: LQ3H-M - メイルコネクタ
it: LQ3H-M - Male Connector
ko: LQ3H-M - 수놈 커넥터

  • 0 likes
  • 0 comments
  • 0 repins
de: Langgliedrige Rollenketten - Langgliedrige Rollenketten nach ISO 1275
en: Double pitch roller chains - Double pitch roller chains according to ISO 1275

  • 0 likes
  • 0 comments
  • 0 repins
en: Standard
ja: 標準

  • 0 likes
  • 0 comments
  • 0 repins
fr: UCFL - Palier applique - Fonte - à 2 points de fixation
en: UCFL - Flange unit - Cast iron - Base with 2 mounting points

  • 0 likes
  • 0 comments
  • 0 repins
en: Supports

  • 0 likes
  • 0 comments
  • 0 repins
de: k-fll_ucfl - Kugel-Flanschlager UCFL, Grauguss
en: k-fll_ucfl - Ball Flange Bearings UCFL, Grey Cast Iron

  • 0 likes
  • 0 comments
  • 0 repins
de: Einfache Kettenräder 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8 - ISO 606 (- ANSI B29.1)
en: Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8 - ISO 606 (- ANSI B29.1)

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 50050 - Vanne à boule 2 pièces f/f (58308) avec vérin pneumatique aluminium (50800)
en: Modèle 50050 - 2 pieces f / f ball valve (58308) with aluminum pneumatic cylinder (50800)

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63475 - Raccord clamp ISO complet - Inox 316L - Joint EPDM
en: Model 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5246 - Coude mâle/femelle 90° - Inox 316 - Moulé
en: Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316