powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ross de Silva

  • 0 likes
  • 111 views
  • 3 pins

created September 8, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: 2.29 - WINKEL 90°
es: 2.29 - CODO 90°
fr: 2.29 - COUDE 90°
en: 2.29 - ELBOW 90°
it: 2.29 - GOMITO 90°
nl: 2.29 - KNIE 90°

  • 0 likes
  • 0 comments
  • 0 repins
de: BEA Ingranaggi
en: BEA Ingranaggi

  • 0 likes
  • 0 comments
  • 0 repins
de: Kettenräder - Kettenradscheiben
en: Chain Drive