powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Manh Nguyen

  • 0 likes
  • 589 views
  • 26 pins

created May 17, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
zh: FBK40B - 成品孔链轮
en: FBK40B - Finished bore
ja: FBK40B - フィニッシュドボアスプロケット

  • 0 likes
  • 0 comments
  • 0 repins
de: Kompakttyp - Schwerlasttyp HSR-R
zh: 紧凑式-重负荷型 HSR-R型
en: Compact Type - Heavy Load HSR-R
ja: コンパクトタイプ-重荷重形 HSR-R形
ko: 콤팩트 타입 중하중형 HSR-R형

  • 0 likes
  • 0 comments
  • 0 repins
en: SP500F-800X500-

  • 0 likes
  • 0 comments
  • 0 repins
de: BTK-V Standard-Kugelgewindetrieb ohne Vorspannung
zh: 无预压式BTK-V型
en: Non-Preloaded Type BTK-V
ja: 無予圧タイプ BTK-V形
ko: 무예압 타입 BTK-V형

  • 0 likes
  • 0 comments
  • 0 repins
de: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - Kunststoff-Kugellager, PEEK
zh: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - 树脂滚珠轴承 PEEK
fr: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - Roulements à billes en résine PEEK
en: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - Resin Ball Bearings PEEK
ja: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - 樹脂玉軸受 PEEK
it: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - Cuscinetti a sfere in resina PEEK
ko: PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, PKB6004ZZ, - 수지베어링 PEEK

  • 0 likes
  • 0 comments
  • 0 repins
de: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE Stainless Steel Deep Groove Ball Bearings - Double Shielded - C-SB6000ZZ
zh: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE 不锈钢深沟滚珠轴承 - 双盖式 - - C-SB6000ZZ -
fr: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE Stainless Steel Deep Groove Ball Bearings - Double Shielded - C-SB6000ZZ
en: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE Stainless Steel Deep Groove Ball Bearings - Double Shielded - C-SB6000ZZ
ja: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE ステンレス深溝玉軸受 - 両シールド形 - - C-SB6000ZZ -
it: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE Stainless Steel Deep Groove Ball Bearings - Double Shielded - C-SB6000ZZ
ko: C-SB6000ZZ, C-SB6200ZZ, C-SB6300ZZ, C-SB6001ZZ, C-SB6301ZZ, C-SB6201ZZ, C-SB6002ZZ, C-SB6202ZZ, C-SB6302ZZ, C-SB6003ZZ, C-SB6203ZZ, C-SB6303ZZ, C-SB6004ZZ, C-SB6204ZZ, C-SB6304ZZ, C-SB6005ZZ, C-SB6205ZZ, C-SB6305ZZ, C-SB6006ZZ, C-SB6206ZZ, C-SB6306ZZ, C-SB6007ZZ, C-SB6207ZZ, C-SB6307ZZ, C-SB6008ZZ, C-SB6208ZZ, C-SB6308ZZ, C-SB6009ZZ, C-SB6209ZZ, C-SB6309ZZ, C-SB6010ZZ, C-SB6210ZZ, C-SB6310ZZ - C-VALUE Stainless Steel Deep Groove Ball Bearings - Double Shielded - C-SB6000ZZ

  • 0 likes
  • 0 comments
  • 0 repins
sl: FNC - Prirobnična pritrditev
pt: FNC - Fixação por flange
fr: FNC - Fixation par flasque
ru: FNC - Фланцевое крепление
ja: FNC - フランジ金具
it: FNC - Fissaggio a flangia
ko: FNC - 플랜지 마운팅
sk: FNC - prírubové upevnenie
de: FNC - Flanschbefestigung
es: FNC - Brida de fijación
zh: FNC - 法兰安装
tr: FNC - Flanş bağlantısı
en: FNC - Flange mounting
hu: FNC - Karimás felfogás
pl: FNC - Mocowanie kołnierzowe

  • 0 likes
  • 0 comments
  • 0 repins
zh: SHF - 轴支座
en: SHF - Shaft support

  • 0 likes
  • 0 comments
  • 0 repins
sl: DSBC (m) - Standardni valj, Modularni sistem
pt: DSBC (m) - Atuador normalizado, Sistema modular
fr: DSBC (m) - Vérin normalisé, Système modulaire
ru: DSBC (m) - Стандартный цилиндр, Модульная система
ja: DSBC (m) - 規格シリンダ, モジュラーシステム
it: DSBC (m) - Cilindro a norma, Sistema modulare
ko: DSBC (m) - 표준 실린더, 모듈형 시스템
sk: DSBC (m) - normovaný valec, Modulárny systém
de: DSBC (m) - Normzylinder, Baukasten
es: DSBC (m) - Cilindros normalizados, Módulos
zh: DSBC (m) - 标准气缸, 模块化系统
tr: DSBC (m) - Standart silindir, Modüler sistem
en: DSBC (m) - Standard cylinder, Modular system
hu: DSBC (m) - Szabványos henger, Építőszekrény
pl: DSBC (m) - Siłownik znormalizowany, System modułowy

  • 0 likes
  • 0 comments
  • 0 repins
de: Einfach-Rollenketten - aus Stahl, nach Werksnorm
en: Simple roller chains - Simple roller chains according to works standard

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenräder mit Vorbohrung 5M
en: Timing belt pulleys with pilot bore 5M

  • 0 likes
  • 0 comments
  • 0 repins
de: sle_losls_ff_br - Stehlagereinheiten FF, für Loslagerseite, Material Stahl brüniert
en: sle_losls_ff_br - Flange Bearing Units FF, for Support Side, Material steel black oxide finished

  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschtyp - Superschwerlasttyp HSR-LA
zh: 法兰式-超重负荷型HSR-LA型
en: Flange Type - Ultra Heavy Load HSR-LA
ja: フランジタイプ-超重荷重形 HSR-LA形
ko: 플랜지 타입 - 초중하중형 HSR-LA형

  • 0 likes
  • 0 comments
  • 0 repins
en: AYF_004HC_HY - Y-bearing 3-bolt bracket flanged units

  • 0 likes
  • 0 comments
  • 0 repins
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
en: BB1_501 - Deep groove ball bearings, single row, for high temperature applications

  • 0 likes
  • 0 comments
  • 0 repins
de: Wellenstützbock SK
zh: LM光轴支撑单元SK型
en: LM Shaft Support Type SK
ja: LMシャフトサポート SK形
ko: LM 샤프트 서포트 SK형

  • 0 likes
  • 0 comments
  • 0 repins
sl: LBN - Ležajni blok
pt: LBN - Cavalete
fr: LBN - Chape de pied
ru: LBN - Опорная стойка
ja: LBN - クレビス
it: LBN - Supporto a cerniera
ko: LBN - 클레비스 풋 마운팅
sk: LBN - ložiskové puzdro
de: LBN - Lagerbock
es: LBN - Caballete
zh: LBN - 双耳环支座
tr: LBN - Yer bağlantı
en: LBN - Clevis foot mounting
hu: LBN - Csapágybak
pl: LBN - Wspornik

  • 0 likes
  • 0 comments
  • 0 repins
sl: DSN - Standardni valj
pt: DSN - Atuador normalizado
fr: DSN - Vérin normalisé
ru: DSN - Стандартный цилиндр
ja: DSN - 規格シリンダ
it: DSN - Cilindro a norma
ko: DSN - 표준 실린더
sk: DSN - normovaný valec
de: DSN - Normzylinder
es: DSN - Cilindros normalizados
zh: DSN - 标准气缸
tr: DSN - Standart silindir
en: DSN - Standard cylinder
hu: DSN - Szabványos henger
pl: DSN - Siłownik znormalizowany

  • 0 likes
  • 0 comments
  • 0 repins
en: BB1_001_101 - Deep groove ball bearings

  • 0 likes
  • 0 comments
  • 0 repins
zh: LMK_LUU - 直线法兰轴承系列
en: LMK_LUU - Flanged linear motion ball

  • 0 likes
  • 0 comments
  • 0 repins
de: CM2-Z 10/11/21/22 - Druckluftzylinder Reinraumserie
es: CM2-Z 10/11/21/22 - Cilindro neumático, serie para sala limpia
fr: CM2-Z 10/11/21/22 - Vérin pneumatique Séries salle blanche
en: CM2-Z 10/11/21/22 - Air Cylinder Clean Series
it: CM2-Z 10/11/21/22 - Cilindro pneumatico serie Clean

  • 0 likes
  • 0 comments
  • 0 repins
sl: DSBC (m) - Standardni valj, Modularni sistem
pt: DSBC (m) - Atuador normalizado, Sistema modular
fr: DSBC (m) - Vérin normalisé, Système modulaire
ru: DSBC (m) - Стандартный цилиндр, Модульная система
ja: DSBC (m) - 規格シリンダ, モジュラーシステム
it: DSBC (m) - Cilindro a norma, Sistema modulare
ko: DSBC (m) - 표준 실린더, 모듈형 시스템
sk: DSBC (m) - normovaný valec, Modulárny systém
de: DSBC (m) - Normzylinder, Baukasten
es: DSBC (m) - Cilindros normalizados, Módulos
zh: DSBC (m) - 标准气缸, 模块化系统
tr: DSBC (m) - Standart silindir, Modüler sistem
en: DSBC (m) - Standard cylinder, Modular system
hu: DSBC (m) - Szabványos henger, Építőszekrény
pl: DSBC (m) - Siłownik znormalizowany, System modułowy

  • 0 likes
  • 0 comments
  • 0 repins
sl: FK - Flexo-vez
pt: FK - Acoplamento flexível
fr: FK - Accouplement articulé
ru: FK - Гибкая соединительная муфта
ja: FK - フレキソカプラ
it: FK - Giunto Flexo
ko: FK - 자체 정렬 로드 커플러
sk: FK - Flexo-spojka
de: FK - Flexo-Kupplung
es: FK - Rótula
zh: FK - 自对中活塞杆连接件
tr: FK - Kasıntı alıcı
en: FK - Self-aligning rod coupler
hu: FK - Flexibilis csatlakozó
pl: FK - Sprzęgło elastyczne

  • 0 likes
  • 0 comments
  • 0 repins
de: Korrosionsbeständiger Typ - Schwerlasttyp HSR-AM
zh: 不锈钢式-重负荷型HSR-AM型
en: Stainless-Steel Type - Heavy Load HSR-AM
ja: ステンレスタイプ-重荷重形 HSR-AM形
ko: 스테인리스 타입 - 중하중형 HSR-AM형