powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ David Mulnard

  • 0 likes
  • 298 views
  • 7 pins

created January 22, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 1 repin
de: 312. Schneidstempel DIN 9861, Form D - Schneidelemente
en: 312. Cutting punch DIN 9861, Form D - Cutting element

  • 0 likes
  • 0 comments
  • 0 repins
de: 312. Schneidstempel DIN 9861, Form D - Schneidelemente
en: 312. Cutting punch DIN 9861, Form D - Cutting element

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 7379 - Zylinderkopfschraube mit Ansatzschaft
es: ISO 7379 - Cheese head screw with shoulder
fr: ISO 7379 - Cheese head screw with shoulder
en: ISO 7379 - Cheese head screw with shoulder
cs: ISO 7379 - Cheese head screw with shoulder
it: ISO 7379 - Cheese head screw with shoulder

  • 0 likes
  • 0 comments
  • 0 repins
de: 312. Schneidstempel DIN 9861, Form D - Schneidelemente
en: 312. Cutting punch DIN 9861, Form D - Cutting element

  • 0 likes
  • 0 comments
  • 0 repins
de: Führungssäulen demontierbar
fr: colonne démontable
en: Demountable Guide Pillar
sv: Demonterbara styrpelare
nl: Demontabele geleidings zuil

  • 0 likes
  • 0 comments
  • 0 repins
de: Federn nach ISO-NORM 10243
es: Muelle norma ISO10243
pt: Molas Norma ISO 10243
fr: Ressorts ISO 10243
en: Die springs to ISO 10243
it: Molle a norma ISO10243