powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Semme Bräsl

  • 0 likes
  • 534 views
  • 61 pins

created December 18, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Kompakt-Schaltschränke - AE
zh: Compact enclosures - AE
en: Compact enclosures - AE
ru: Compact enclosures - AE

  • 0 likes
  • 0 comments
  • 0 repins
de: sle_losls_bf_br - Stehlagereinheiten BF, für Loslagerseite, Material Stahl brüniert
en: sle_losls_bf_br - Pillow Block Bearing Units BF, for Support Side, Material steel black oxide finished

  • 0 likes
  • 0 comments
  • 0 repins
de: sle_losls_bf_br - Stehlagereinheiten BF, für Loslagerseite, Material Stahl brüniert
en: sle_losls_bf_br - Pillow Block Bearing Units BF, for Support Side, Material steel black oxide finished

  • 0 likes
  • 0 comments
  • 0 repins
de: sle_festls_bk10-bk40_br - Stehlagereinheiten BK, für Festlagerseite, Material Stahl brüniert
en: sle_festls_bk10-bk40_br - Pillow Block Bearing Units BK, for Fixed Side, Material steel black oxide finished

  • 0 likes
  • 0 comments
  • 0 repins
de: Festlagereinheit Typ BK
zh: 固定侧方形BK型
en: Fixed side type BK
ja: 固定側角形 BK
ko: 고정측 각형 BK형

  • 0 likes
  • 0 comments
  • 0 repins
de: Loslagereinheit Typ BF
zh: 支撑侧方形BF型
en: Supported side type BF
ja: 支持側角形 BF形
ko: 지지측 각형 BF형

  • 0 likes
  • 0 comments
  • 0 repins
de: 26106 - Gummipuffer Stahl oder Edelstahl, Typ D
es: 26106 - Topes de goma de acero corriente o inoxidable, tipo D
zh: 26106 - 橡胶金属缓冲器,钢制或不锈钢制,D 类
fr: 26106 - Tampon en caoutchouc acier ou Inox, Type D
en: 26106 - Rubber buffers steel or stainless steel, type D
cs: 26106 - Pryžové silentbloky ocel nebo nerezová ocel, typ D
sv: 26106 - Gummidämpare stål eller rostfritt stål, typ D
it: 26106 - Tampone di gomma, acciaio o acciaio inox, tipo D
nl: 26106 - Rubber-metaal-trillingsdemper staal of roestvast staal, type D
pl: 26106 - Amortyzatory gumowe, stal lub stal nierdzewna, typ D

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel GD-Zn - Winkel GD-Zn
en: Angles GD-Zn - Angles GD-Zn

  • 0 likes
  • 0 comments
  • 0 repins
de: 26106 - Gummipuffer Stahl oder Edelstahl, Typ D
es: 26106 - Topes de goma de acero corriente o inoxidable, tipo D
zh: 26106 - 橡胶金属缓冲器,钢制或不锈钢制,D 类
fr: 26106 - Tampon en caoutchouc acier ou Inox, Type D
en: 26106 - Rubber buffers steel or stainless steel, type D
cs: 26106 - Pryžové silentbloky ocel nebo nerezová ocel, typ D
sv: 26106 - Gummidämpare stål eller rostfritt stål, typ D
it: 26106 - Tampone di gomma, acciaio o acciaio inox, tipo D
nl: 26106 - Rubber-metaal-trillingsdemper staal of roestvast staal, type D
pl: 26106 - Amortyzatory gumowe, stal lub stal nierdzewna, typ D

  • 0 likes
  • 0 comments
  • 0 repins
de: 26106 - Gummipuffer Stahl oder Edelstahl, Typ D
es: 26106 - Topes de goma de acero corriente o inoxidable, tipo D
zh: 26106 - 橡胶金属缓冲器,钢制或不锈钢制,D 类
fr: 26106 - Tampon en caoutchouc acier ou Inox, Type D
en: 26106 - Rubber buffers steel or stainless steel, type D
cs: 26106 - Pryžové silentbloky ocel nebo nerezová ocel, typ D
sv: 26106 - Gummidämpare stål eller rostfritt stål, typ D
it: 26106 - Tampone di gomma, acciaio o acciaio inox, tipo D
nl: 26106 - Rubber-metaal-trillingsdemper staal of roestvast staal, type D
pl: 26106 - Amortyzatory gumowe, stal lub stal nierdzewna, typ D

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel GD-Zn - Winkel GD-Zn
en: Angles GD-Zn - Angles GD-Zn

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel GD-Zn - Winkel GD-Zn
en: Angles GD-Zn - Angles GD-Zn

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.34.10.EM - Hammermutter
en: 1.34.10.EM - T-Slot nut

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.34.10.EM - Hammermutter
en: 1.34.10.EM - T-Slot nut

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.34.10.EM - Hammermutter
en: 1.34.10.EM - T-Slot nut

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.32.4EM - T-Nutensteine einschwenkbar
en: 1.32.4EM - T-Nuts for subsequent insertion

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.32.4EM - T-Nutensteine einschwenkbar
en: 1.32.4EM - T-Nuts for subsequent insertion

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.32.4EM - T-Nutensteine einschwenkbar
en: 1.32.4EM - T-Nuts for subsequent insertion

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.35.11 - Gewindeeinsatz
en: 1.35.11 - Threaded insert

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.31.6E2M - Gewindeplatte, schwer, E
en: 1.31.6E2M - Threaded plate, heavy, E

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.080120.104SP - Profil 80x120, 10E, SP
en: 1.11.080120.104SP - Profile 80x120, 10E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.040080.64SP - Profil 40x80, 6E, SP
en: 1.11.040080.64SP - Profile 40x80, 6E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel GD-Zn - Winkel GD-Zn
en: Angles GD-Zn - Angles GD-Zn

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.32.4EM - T-Nutensteine einschwenkbar
en: 1.32.4EM - T-Nuts for subsequent insertion

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.31.6E2M - Gewindeplatte, schwer, E
en: 1.31.6E2M - Threaded plate, heavy, E

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.35.11 - Gewindeeinsatz
en: 1.35.11 - Threaded insert

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenscheibe - metrische Teilung, Profil AT
en: Zahnriemenscheibe - Toothed belt pulleys (metric AT-division)

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenscheiben, metrischeTeilung, Profil AT
en: Zahnriemenscheiben, metrischeTeilung, Profil AT

  • 0 likes
  • 0 comments
  • 0 repins
de: rillenkulg_mae_3-17mm - Rillenkugellager MÄDLER®, einreihig, Innendurchmesser 3 bis 17 mm, Lagerluft CN und C3
en: rillenkulg_mae_3-17mm - Single Row Deep Groove Ball Bearings MÄDLER®, inner diameter 3 - 17 mm, Clearance CN and C3

  • 0 likes
  • 0 comments
  • 0 repins
zh: BBQ7000_7210-JDB - 角接触球轴承·双列组合型·国产型/进口型
en: BBQ7000_7210-JDB - Angular contact ball bearing ?¡è Double row combination type ?¡è Domestic type / Import type

  • 0 likes
  • 0 comments
  • 0 repins
de: BNR, BNRC, BNRS - Muttern für Lagerabdeckung - Vierkant (Feingewinde)
zh: BNR, BNRC, BNRS - 轴承防松螺帽-方型(细牙螺纹)
fr: BNR, BNRC, BNRS - Contre-écrous pour roulements, type carré (filetage fin)
en: BNR, BNRC, BNRS - Bearing Lock Nuts - Square Type (Fine Thread)
ja: BNR, BNRC, BNRS - ゆるみ止めベアリングナット-四角タイプ(細目)
it: BNR, BNRC, BNRS - Controdadi per cuscinetti - Quadrati (Filettatura fine)
ko: BNR, BNRC, BNRS - 풀림방지베어링너트-사각타입(가는나사)

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel Alu - Winkel Alu
en: Angles Alu - Angles Alu

  • 0 likes
  • 0 comments
  • 0 repins
de: Winkel Alu - Winkel Alu
en: Angles Alu - Angles Alu

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 2240 - Elastomer-Klauenkupplungen mit Klemmnabe, Bohrungskennzeichnung K, mit Passfedernut
en: GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyway

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 2240 - Elastomer-Klauenkupplungen mit Klemmnabe, Bohrungskennzeichnung K, mit Passfedernut
en: GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyway

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.10.020020.43SP - Profil 20x20, 4H, SP
en: 1.10.020020.43SP - Profile 20x20, 4H, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.040040.43SP - Profil 40x40, 4E, SP
en: 1.11.040040.43SP - Profile 40x40, 4E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 14579 - Zylinderschrauben mit Innensechsrund
fr: ISO 14579 - Vis à métaux à tête cylindrique à six lobes internes
en: ISO 14579 - Hexalobular socket head cap screws
nl: ISO 14579 - Cilinderkopschroef met T-ster

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.080160.89SP - Profil 80x160, 8E, SP
en: 1.11.080160.89SP - Profile 80x160, 8E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.080160.124SP - Profil 80x160, 12E, SP
en: 1.11.080160.124SP - Profile 80x160, 12E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.080120.104SP - Profil 80x120, 10E, SP
en: 1.11.080120.104SP - Profile 80x120, 10E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.11.080080.83SP - Profil 80x80, 8E, SP
en: 1.11.080080.83SP - Profile 80x80, 8E, SP

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
fr: DIN 912 - Vis à tête cylindrique à empreinte cruciforme
en: DIN 912 - Hexagon socket head cap screws
nl: DIN 912 - Cilinderkop binnenzeskant schroeven

Load more pins