powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ fgdfgdf gfd

  • 0 likes
  • 128 views
  • 1 pin

created November 30, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: 95152 - Kugelrollen mit Stahlblechgehäuse und Kunststofflaufkugel
es: 95152 - Rodillos esféricos con carcasa de chapa de acero y bola de desplazamiento de plástico
zh: 95152 - 万向球,钢制壳体和塑料承重球
fr: 95152 - Bille de convoyage avec boîtier en tôle d’acier, bille plastique
en: 95152 - Ball transfer units with steel housing and plastic ball
cs: 95152 - Ball transfer units with steel housing and plastic ball
sv: 95152 - Ball transfer units with steel housing and plastic ball
it: 95152 - Ball transfer units with steel housing and plastic ball
nl: 95152 - Ball transfer units with steel housing and plastic ball
pl: 95152 - Kulowe elementy transportowe z obudową stalową, kula z tworzywa sztucznego