powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Rene Marx

  • 1 like
  • 210 views
  • 1 pin

created September 21, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 9021 (ISO 7093) - 140 HV - verzinkt (A2K), blau passiviert - Scheiben, Aussendurchmesser = 3 x Gewindenenndurchmesser
es: DIN 9021 (ISO 7093) - 140 HV - cincado (A2K), pasivado en azul - Arandelas, diámetro exterior = 3 x diámetro nominal de la rosca
fr: DIN 9021 (ISO 7093) - 140 HV - zingué (A2K), blanc - Diamètre extérieur de la rondelle= 3x Diamètre nominal de filetage
en: DIN 9021 (ISO 7093) - 140 HV - zinc-plated (A2K), blue passivated - Washer with outside diameter ca. 3 x nominal thread diameter
cs: DIN 9021 (ISO 7093) - 140 HV - zinc-plated (A2K), blue passivated - Washer with outside diameter ca. 3 x nominal thread diameter
it: DIN 9021 (ISO 7093) - 140 HV - zincato (A2K), bianco - Rondelle, diametro esterno = 3x diametro della filettatura