powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ng Hao

  • 0 likes
  • 347 views
  • 11 pins

created July 30, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Ball bushing MTECH
it: Manicotti a ricircolo di sfere MTECH

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO, Metrische, ANSI Schweißbögen
es: Codos soldables ISO, métricos, ANSI
fr: Coudes à souder ISO, métriques, ANSI
en: ISO, Metric, ANSI Welding bends
it: Gomiti a saldare ISO, metrici, ANSI

  • 0 likes
  • 0 comments
  • 0 repins
de: A.4CCT - Hülsen CLAMP Edelstahl 316L
es: A.4CCT - Gama CLAMP Casquillos CLAMP acero inoxidable 316L
fr: A.4CCT - Ferrules CLAMP inox 316L
en: A.4CCT - CLAMP FERRULES Stainless steel 316L
it: A.4CCT - Tronchetti CLAMP acciaio inossidabile 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: OP3 - Indicateur numérique de position - Cadran à 4 chiffres
en: OP3 - Digital position indicator - 4 digit display

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
de: FATH
es: FATH
zh: FATH
fr: FATH
en: FATH
cs: FATH
it: FATH
ro: FATH
hu: FATH
nl: FATH
sk: FATH
pl: FATH

  • 0 likes
  • 0 comments
  • 0 repins
en: SKF

  • 0 likes
  • 0 comments
  • 0 repins
en: BT1_001_101 - Tapered roller bearings, single row

  • 0 likes
  • 0 comments
  • 0 repins
en: NTN Corporation
ja: NTN株式会社

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63475 - Raccord clamp ISO complet - Inox 316L - Joint EPDM
en: Model 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel 316L